793F Mining Truck

Mining Trucks 793F

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
256 ton (US)
231 t
Rated Gross Machine Weight
851000 lb
386007 kg
Gross Power - SAE J1995
2650 hp
1976 kW

Overview

Maximum Performance. Optimized Payload. Long Life.

What will it take to boost your bottom line? An engine that delivers more power and performance for an increase in productivity? A class-leading empty weight that leads to optimized payload? A longer life for high operating hours and reduced costs? The opportunity to reap the significant productivity and efficiency benefits from industry-leading automation? With the Cat® 793F Mining Truck, you get all this — and more. This popular industry workhorse is the ideal choice for a wide variety of applications. It hauls more every load, every cycle and every shift. And it delivers a better bottom line to the most important mine in the world: yours.

Benefits

Greater Than 90% Availability

New and updated machines in the field delivering industry-leading availability

Industry-Leading Productivity

Over 6% faster than competitive trucks and up to 30% productivity boost with autonomous solution

Over 5% Weight Advantage

Offers industry-leading payload for rated gross machine weight

Product Specifications for 793F

Gross Power - SAE J1995 2650 hp 1976 kW
Net Power - SAE J1349 2478 hp 1848 kW
Engine Model Cat® C175-16 Cat® C175-16
Rated Speed 1750 r/min 1750 r/min
Emissions Fuel Optimized Fuel Optimized
Bore 6.9 in 175 mm
Stroke 8.7 in 220 mm
Displacement 5187 in³ 85 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2) EPA Tier 4 Final / EU Stage V available for applicable markets. EPA Tier 4 Final / EU Stage V available for applicable markets.
Nominal Rated Payload 256 ton (US) 231 t
Rated Gross Machine Weight 851000 lb 386007 kg
Chassis Weight 265639 lb 123575 kg
Body Weight 67682 lb 30700 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Note (3) Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations. Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations.
Differential Ratio 1.8:1 1.8:1
Planetary Ratio 16:01 16:01
Total Reduction Ratio 26.8:1 26.8:1
Forward - 1 8 mile/h 12.9 km/h
Forward - 2 10.8 mile/h 17.4 km/h
Forward - 3 14.8 mile/h 23.8 km/h
Forward - 4 19.9 mile/h 32.1 km/h
Forward - 5 27.1 mile/h 43.6 km/h
Forward - 6 37.3 mile/h 60 km/h
Reverse 7.3 mile/h 11.8 km/h
Top Speed - Loaded 37.3 mile/h 60 km/h
Standard Tires 40.00 R57 40.00 R57
Rims 29" or 32" 29" or 32"
Note Quick Change Rims optional. Quick Change Rims optional.
Note (1) Extended life wheel stations optional. Extended life wheel stations optional.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments
Effective Cylinder Stroke - Front 5.1 in 130.5 mm
Effective Cylinder Stroke - Rear 4.2 in 105.5 mm
Rear axle - Oscillation ±4.9 degrees ±4.9 degrees
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 13921 in³ 89817 cm³
Rear - Wet Disc Brake Surface Area 20847 in³ 34500 cm³
Standards (Service and Secondary): ISO 3450:1996 (Service and Secondary): ISO 3450:1996
Parking Brakes Four-corner, Multi-disc, Spring Applied, Hydraulically Released Four-corner, Multi-disc, Spring Applied, Hydraulically Released
Load Brake Rear service brakes Rear service brakes
Note Anti-Lock Brake System (ABS) optional with CMD package Anti-Lock Brake System (ABS) optional with CMD package
Note (1) Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Struck 112.6-151 m³ (147-197.5 yd³) 112.6-151 m³ (147-197.5 yd³)
Heaped (SAE 2:1)* 162-191 m³ (212-250 yd³) 162-191 m³ (212-250 yd³)
Note (2) *ISO 6483:1980 *ISO 6483:1980
Note Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation.
Struck 112-142 m³ (146-186 yd³) 112-142 m³ (146-186 yd³)
Heaped (SAE 2:1) 159-190 m3 (209-250 yd3) 159-190 m3 (209-250 yd3)
Type Twin, two-stage hydraulic cylinders with snubbing valve Twin, two-stage hydraulic cylinders with snubbing valve
Pump Flow - High Idle 224 gal/min 846 l/min
Relief Valve Setting - Raise 2955 psi 20370 kPa
Body Raise Time - High Idle 19 s 19 s
Body Lower Time - Float 20 s 20 s
Body Power Down - High Idle 17.5 s 17.5 s
Brake Surface - Front 13921 in² 89817 cm²
Brake Surface - Rear 20847 in² 34500 cm²
Standards J-ISO 3450 JAN88, ISO 3450:1996 J-ISO 3450 JAN88, ISO 3450:1996
Air Conditioning Air Conditioning (HFC - 134A refrigerant): 24,300 Btu/hr Air Conditioning (HFC - 134A refrigerant): 24,300 Btu/hr
Heater / Defroster 38900 Btu/h 38900 Btu/h
Note Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning. Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.
ROPS Standards (1) The operator sound pressure level, 76 dB(A), complies with ISO 6394 and ISO 6396. The operator sound pressure level, 76 dB(A), complies with ISO 6394 and ISO 6396.
ROPS Standards (2) ROPS (Rollover Protective Structure) meets ISO 3471:1994 criteria. ROPS (Rollover Protective Structure) meets ISO 3471:1994 criteria.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II criteria. FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II criteria.
Sound Standards (1) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Sound Standards The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 76 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 76 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed.
Steer Angle 36 ° 36 °
Turning Diameter - Front 93.2 ft 28.42 m
Steering Standards SAE J15111 OCT90, ISO 5010:1992 SAE J15111 OCT90, ISO 5010:1992
Front Axle - Empty 48 % 48 %
Rear Axle - Empty 52 % 52 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Fuel Tank 750 gal (US) 2839 l
Fuel Tank - Optional 1300 gal (US) 4922 l
Diesel Exhaust Fluid Tank 62 gal (US) 234.7 l
Cooling System 284 gal (US) 1074 l
Crankcase 82 gal (US) 312 l
Rear Axle - Housing 260 gal (US) 984 l
Steering System - Including Tank 77 gal (US) 290 l
Brake Hoist System - Includes Tank 347 gal (US) 1315 l
Torque Converter - Transmission Sump 27 gal (US) 102 l
Torque Converter/Transmission System - Including Sump 55 gal (US) 209 l
Note (1) DEF Tank only available for EPA Tier 4 engine option. DEF Tank only available for EPA Tier 4 engine option.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II FOPS criteria. FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II FOPS criteria.

793F Standard Equipment

ELECTRICAL

  • Alarm, Back-up
  • Brushless Alternator, 150 ampere
  • Batteries, 210-amp hour, low maintenance, 12-volt (2)
  • Converter, 12-volt electrical
  • Electrical System, 24-volt, 10, 15 and 20 amp
  • Jump Start Receptacle
  • Lighting System
    – Back-up and Hazard Lights
    – Directional Signals (front and rear LED)
    – Front Stair Access/Service Deck
    – Stop/Tail Lights (LED)
    – Engine Compartment
    – VIMS, Blue Light (LED)
    – Headlights, with Lo-Hi Beam Selector
    – Brake and Retarder Light Status Ready

OPERATOR ENVIRONMENT

  • Air Conditioner with Automatic Climate Control
  • 12-volt DC Power Supply (3)
  • Coat Hook
  • Cup Holder
  • Diagnostic Connection Port
  • Dome Courtesy Light
  • Entertainment Radio Ready
    – 5 amp Converter, Speakers and Wiring Harness
  • Fire Suppression Ready Cab
  • Gauge/Indicators
    – Gauge Panel: Transmission Fluid Temperature, Brake Oil Temperature, Engine Coolant Temperature, Fuel Level, Torque Converter Oil Temperature
    – Electric Engine Control Fault Indicator
    – Electric Hour Meter
    – Speedometer
    – Tachometer
    – Diesel Exhaust Fluid Level Indicator (Tier 4 option only)
  • Heater/Defroster, 11 070 kCal (45,930 Btu)
  • Heated Mirrors, Right and Left
  • Hoist, Body Control (electric)
  • Horn
  • Integrated Object Detection System
  • Plug and Play Radio 12V Unswitched Power Supply Outlets
  • ROPS Cab, Insulated/Sound Suppressed
  • Seat, Operator, Air Suspension
  • Seatbelt, Operator, Three Points, Retractable
  • Seatbelt, Trainer, Two Points, Retractable
  • Stairway and Walkway Access, 600 mm (23.6 in)
  • Steering Wheel, Tilt, Padded, Telescopic
  • Storage Compartments
  • Tinted Glass
  • Transmission Gear Indicator
  • VIMS Message Center with Advisor
  • Window, Operator, Electric Powered
  • Windshield Wiper, Intermittent Control and A/C Condenser Filled Washer Bottle

POWER TRAIN

  • Cat C175-16 Engine
    – Air Cleaner with Precleaner (4)
    – Air-to-Air Aftercooler (ATAAC)
    – Automatic Starter Protection
    – Multi-Point Oil Pressure Sensing
    – Turbocharging (4)/Aftercooled
  • Braking System
    – Automatic Retarder Control, Adjustable
    – Brake Release Motor (towing)
    – Engine Overspeed Protection
    – Extended Life Brake Disc Material
    – Oil-cooled, Multi-disc (front and rear)
    – Service, Retarding, Parking, Secondary: Park Brake Integrated with Gear Selector, Secondary, Emergency
  • Tier 4 option: Engine Aftertreatment System: Pump Electronic Tank Unit (PETU), Clean Emissions Module (CEM)
  • Transmission
    – 6-speed, Automatic Powershift with Electronic Control (ECPC)
    – Body-up Reverse Neutralizer
    – Body-up Shift Inhibitor
    – Controlled Throttle Shifting
    – Directional Shift Management
    – Downshift/Reverse Shift Inhibitor
    – Individual Clutch Modulation
    – Lock-up Torque Converter
    – Neutral Coast Inhibitor
    – Neutral Start Switch
    – Programmable Top Speed
  • Pre-lubrication/Engine
  • Rear Axle Continuous Lubrication/Filtration
  • Advanced Productivity Electronic Controls Strategy (APECS)

OTHER STANDARD EQUIPMENT

  • Auto Lubrication System with 41 kg (90 lb) Barrel, Auto Shutoff, and Grease Filter
  • Aux “Buddy” Dumping Quick Connect
  • Aux Steering Quick Connect (towing)
  • Driveline Guard
  • Fast Fill Fuel System, Fast Fill Diesel Exhaust Fluid System (Tier 4 option only)
  • Fuel Filter with Water Separator
  • Ground Level Battery Lockout
  • Ground Level Engine Shut-down
  • Ground Level Engine Start Lockout
  • Ground Level Transmission Lockout
  • Ground Level VIMS Data Port
  • Hi-speed Crankcase Oil Change
  • Hydraulic Filters, 1,000 hour
  • Portable Fire Extinguisher Mounting
  • Primary Access Anti-slip High Visibility Demarcations
  • Reservoirs (3 separate)
    – Brake/Hoist, Steering/Fan, Transmission/Converter
  • Road Analysis Control (RAC)
  • Rock Ejectors
  • Rubber-lined Battery Box Lid
  • Service Points, Ground Level
  • Sight Level Gauges for Hydraulic/Engine Oil
  • SL-V Grease Injectors
  • S•O•S℠ sample ports
  • Supplemental Steering (automatic)
  • Tie Down Eyes
  • Tie Off Points
  • Tow Hooks (front)/Tow Pin (rear)
  • Traction Control System
  • Vandalism Protection Locks
  • Vital Information Management System (VIMS)
    – Includes VIMS Payload Monitor with MAX Payload and Speed Manager
    – Recommend using download cable 127‑9797 and PC based software JERD2175. Supplemental software “VIMS Supervisor” YERA1403. Order separately. Computer not provided.

ANTIFREEZE

  • Extended Life Coolant to –35° C (–30° F)

793F Optional Equipment

OPTIONAL EQUIPMENT

  • Additional Lighting
  • Additional Retarding for Downhill Hauls
  • Body Heat
  • Cat Comfort Air Suspension Trainer Seat
  • Antifreeze/Coolant Protects to –50° C (–58° F)
  • Brake Wear Indicator Gauge
  • Cabin Air Precleaner
  • Center Tow Bumper Attachment
  • Electric Powered Window, Right Side
  • Electric Starting System
  • Emergency Shutdown
  • Engine Coolant and Oil Heater for Cold Weather Starts
  • Engine Delay Shutdown Timer
  • Extended Life Wheel Stations
  • External Digital Payload Display
  • Fast Fill Service Center with Live S•O•S℠ and Keypad
  • Four Mirror Package
  • Fuel Tank (4920 L/1,300 gal)
  • Fuel Tank Mud Guards
  • Cat Comfort Heated Operator Seat
  • High Visibility Reflector Group
  • Hydraulic Tank Mud Guards
  • Hub Odometer (km and miles)
  • Portable Fire Extinguisher
  • Raised Communications Bracket
  • Rear Axle Lubrication Cooler
  • Retractable Front Sun Visor
  • Rim Guard
  • Rims (813 mm/32 in)
  • Throttle Lock
  • Walkway and Handrail for Rear Cab Access
  • Wheel Chocks
  • Work Area Vision System (WAVS)
  • Working at Heights
  • Workshop Horn

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
  • Cat MineStar Detect Fatigue

    Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

    To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Product Brochures and More Are Ready to Download!

Take the interactive virtual product tour to explore the great features and benefits of the 793F

Start 793F Tour
close

Media Gallery

793F Mining Trucks

793F Mining Trucks

793F Mining Trucks

793F Mining Trucks

793F Mining Trucks

793F Mining Trucks

793F Mining Trucks
793F Mining Trucks
793F Mining Trucks
793F Mining Trucks
793F Mining Trucks
793F Mining Trucks

793F Mining Truck

793F Mining Truck

360 View
360 View

See how 793F compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models