Cat 313 low ground pressure hydraulic trackhoe excavator brings premium power, performance, control, digging, trenching, and heavy lifting capability to your large scale projects.

Small Excavators 313

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
95 hp
70.6 kW
Operating Weight
34900 lb
15840 kg
Maximum Digging Depth
17 ft
5180 mm

Overview

Low Ground Pressure, High Clearance Specialist

The Cat 313 low ground pressure hydraulic excavator brings premium power, performance, and control to your work. This low ground pressure machine has been designed to work in the most demanding agricultural and forestry applications. Versatility, excellent ground clearance, easy operation, and a comfortable, redesigned cab help make the 313 leading performer.

Benefits

IMPROVED PERFORMANCE

Designed for excellent performance in forestry and agriculture applications. Lower your fuel bill without impacting your productivity.

LOWER OPERATING COSTS

Simplify maintenance and reduced maintenance costs.

Proven Reliability & Durability

Low ground pressure machine designed for tough forestry and agricultural applications.

Product Specifications for 313

Net Power - ISO 9249 95 hp 70.6 kW
Engine Model Cat® C3.6 Cat® C3.6
Engine Power - ISO 14396 100 hp 74.4 kW
Engine Power - ISO 14396 (DIN) 101 hp (metric) 101 hp (metric)
Net Power - ISO 9249 (DIN) 96 hp (metric) 96 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs
Main System - Maximum Flow - Total 65 gal/min 247 l/min
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Swing 3756 psi 25900 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 31640 lbf·ft 43 kN·m
Operating Weight 34900 lb 15840 kg
Note Low Ground Pressure undercarriage, HD Reach boom, HD R2.5 (8'2") stick, GD 0.65 m³ (0.85 yd³) bucket, 960 mm (38") triple grouser track shoes and 1300 kg (2,870 lb) counterweight. Low Ground Pressure undercarriage, HD Reach boom, HD R2.5 (8'2") stick, GD 0.65 m³ (0.85 yd³) bucket, 960 mm (38") triple grouser track shoes and 1300 kg (2,870 lb) counterweight.
Fuel Tank Capacity 62.6 gal (US) 237 l
Cooling System 2.9 gal (US) 11 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 1.6 gal (US) 6 l
Hydraulic System - Including Tank 38.3 gal (US) 145 l
Hydraulic Tank 20.3 gal (US) 77 l
Boom Reach Boom 4.65 m (15'3") Reach Boom 4.65 m (15'3")
Stick Reach Stick R2.5 m (8'2") Reach Stick R2.5 m (8'2")
Bucket General Duty General Duty
Shipping Height - Top of Cab 10.42 ft 3190 mm
Shipping Height 10.58 ft 3220 mm
Shipping Length 25.17 ft 7680 mm
Transport Width 9.5 ft 2890 mm
Tail Swing Radius 7.25 ft 2200 mm
Counterweight Clearance 4.17 ft 1260 mm
Ground Clearance 2.17 ft 650 mm
Track Length 13.08 ft 4000 mm
Track Gauge 6.83 ft 2080 mm
Maximum Digging Depth 17 ft 5180 mm
Boom Reach Boom 4.65 m (15'3") Reach Boom 4.65 m (15'3")
Stick Reach Stick R2.5 m (8'2") Reach Stick R2.5 m (8'2")
Bucket General Duty General Duty
Maximum Reach at Ground Level 26.58 ft 8100 mm
Maximum Cutting Height 29.08 ft 8860 mm
Maximum Loading Height 21.17 ft 6460 mm
Minimum Loading Height 7.83 ft 2380 mm
Maximum Depth Cut for 2440 mm (8”0’) Level Bottom 16.33 ft 4970 mm
Maximum Vertical Wall Digging Depth 14.75 ft 4500 mm
Bucket Digging Force (ISO) 22140 lbf 98.5 kN
Stick Digging Force (ISO) 15470 lbf 68.8 kN

313 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS, STICKS AND LINKAGES

  • 2.5 m (8'2") HD Reach stick
  • 4.65 m (15'3") HD Reach boom
  • Bucket linkage without lifting eye

CAB

  • Sound suppressed with viscous mounts
  • Keyless push-to-start engine control
  • Automatic bi-level air conditioner
  • Fixed left side console
  • 2" (51 mm) orange seat belt
  • Mechanically adjustable seat with headrest
  • Emergency exit
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Cup holder and storage compartments
  • 24V DC outlet
  • Speaker
  • AM/FM radio with Bluetooth
  • Washable floor mat
  • Dome light
  • Openable steel hatch
  • Upper radial wiper with washer
  • 70/30 tempered glass windshield

ELECTRICAL SYSTEM

  • LED left-side boom and chassis lights
  • Centralized electrical disconnect switch
  • 1,000 CCA maintenance-free batteries (x2)

CAT TECHNOLOGY

  • VisionLink

HYDRAULIC SYSTEM

  • Element type main hydraulic filter
  • Automatic two-speed travel
  • Electronic control pump
  • Electronic main control valve

ENGINE

  • –18° C (–0.4° F) cold start capability
  • Cat C3.6 single turbo diesel engine

SERVICE AND MAINTENANCE

  • Radiator screen
  • Scheduled Oil Sampling (S.O.SSM) ports
  • Grouped engine oil and fuel filters

SAFETY AND SECURITY

  • Hydraulic lock out lever neutralizes all controls
  • Ground-level secondary engine shutoff switch
  • Signaling/warning horn
  • Lockable disconnect switch

UNDERCARRIAGE AND STRUCTURES

  • HD travel motor guards
  • Center track guiding guard
  • Grease lubricated track link
  • Low Ground Pressure undercarriage
  • 1300 kg (2,870 lb) counterweight
  • Bottom guard

313 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • 1-button joystick
  • Roller front sunscreen
  • 1-slider joystick
  • Operator Protective Guards (OPG)

ELECTRICAL SYSTEM

  • LED right-side boom light
  • LED cab light

HYDRAULIC SYSTEM

  • Tool control (one way high pressure flow)
  • Tool control (without high pressure flow)
  • Tool control (two way high pressure flow)
  • Main control valve without tool control

UNDERCARRIAGE AND STRUCTURES

  • Swivel guard
  • 790 mm (31") triple grouser track shoes
  • 960 mm (38") single grouser track shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 313 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

313 Hydraulic Excavator

313 Hydraulic Excavator

360 View
360 View