Cat® 345 GC hydraulic trackhoe excavators bring premium power, performance, control, digging, trenching, and heavy lifting capacity to your large scale projects.

Large Excavators 345 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
346 hp
258 kW
Operating Weight
93000 lb
42200 kg
Maximum Digging Depth
23.6 ft
7200 mm

Overview

Durable, Low Cost Performance for Standard, Everyday Work

Fuel efficiency and serviceability make the Cat® 345 GC stand out. Add in a quiet and comfortable ROPS cab, easy-to-use controls, and multiple Cat attachment options and you have one tough excavator capable of taking on a variety of tasks.

Benefits

Up To 25% more fuel efficiency

The 345 GC gets work done efficiently and reliably with balanced power and control.

New cab with more comfort and safety

An adjustable seat, easy-to-reach controls, and ISO-certified ROPS protection make for a more pleasant, safer work environment.

Up To 35% lower maintenance costs

Increase uptime and reduce costs with extended maintenance intervals.

Product Specifications for 345 GC

Net Power - ISO 9249 346 hp 258 kW
Engine Model Cat C9.3 Cat C9.3
Engine Power - ISO 14396 347 hp 259 kW
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Main System - Maximum Flow 630 l/min (166 gal/min) 630 l/min (166 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 28000 kPa
Swing Speed 8.27 r/min 8.27 r/min
Maximum Swing Torque 114543 ft·lbf 155 kN·m
Operating Weight 93000 lb 42200 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive 3.6 gal (US) 13.5 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 111.7 gal (US) 423 l
Hydraulic Tank 49.1 gal (US) 186 l
Boom Reach 6.9m (22.8"") Reach 6.9m (22.8"")
Stick R2.9TB (9'6"") R2.9TB (9'6"")
Bucket HD 2.41 m³ (3.15 yd³) HD 2.41 m³ (3.15 yd³)
Shipping Height - Top of Cab 10.6 ft 3230 mm
Handrail Height 11.1 ft 3370 mm
Shipping Length 38.1 ft 11600 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.3 ft 1300 mm
Ground Clearance 1.7 ft 520 mm
Track Length 16.5 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width 11 ft 3340 mm
Maximum Digging Depth 23.6 ft 7200 mm
Boom Reach 6.9m (22.8"") Reach 6.9m (22.8"")
Stick R2.9TB (9'6"") R2.9TB (9'6"")
Bucket HD 2.41 m³ (3.15 yd³) HD 2.41 m³ (3.15 yd³)
Maximum Reach at Ground Level 37 ft 11290 mm
Maximum Cutting Height 34.6 ft 10540 mm
Maximum Loading Height 23.7 ft 7210 mm
Minimum Loading Height 10.3 ft 3130 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23 ft 7040 mm
Maximum Vertical Wall Digging Depth 17.7 ft 5390 mm
Bucket Digging Force - ISO 52860 lbf 235 kN
Stick Digging Force - ISO 40530 lbf 180 kN

345 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS, standard sound suppression
  • High-resolution 203 mm (8") LCD touch screen monitor
  • Mechanically adjustable seat

ENGINE

  • Two selectable modes: Power, Smart
  • Auto engine speed control
  • Up to 3300 m (10,830 ft) altitude capability
  • 52° C (126° F) high-ambient cooling capacity 
  • -18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warm up
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel
  • Bio hydraulic oil capability
  • Long undercarriage

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on baseframe (ISO 15818 Compliant)
  • 9 mt (19, 842 lb) counterweight

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED chassis light, right and left hand boom lights, cab lights

CAT TECHNOLOGY

  • Cat Product Link
  • Auto hammer stop

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) sampling ports

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • Right hand handrail & hand hold (ISO 2867 Compliant)
  • Signaling / warning horn
  • Standard visibility mirror package
  • Ground-level secondary engine shutoff switch
  • Rearview camera and right-hand-side mirror

345 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Cat Stick Steer

ENGINE

  • Cold start block heaters
  • -32° C (-25° F) cold start capability

HYDRAULIC SYSTEM

  • Fine swing
  • Combined two-way auxiliary-circuit
  • Combined two-way auxiliary-circuit with hammer return filter

UNDERCARRIAGE AND STRUCTURES

  • 600mm (24") double grouser track shoes
  • 600mm (24") HD triple grouser track shoes
  • 600mm (24") triple grouser track shoes
  • 700mm (28") triple grouser track shoes

BOOMS AND STICKS

  • 6.55 (21'6") Mass boom
  • 6.9m (22'8") Reach boom
  • 2.55 (8'4") Mass stick
  • 2.9m (9'6") Reach stick
  • 2.9m (9'6") HD Reach stick
  • 3.0m (9'10") Mass stick
  • 3.35m (11') Reach stick
  • 3.35m (11') HD Reach stick

SERVICE AND MAINTENANCE

  • Electric refueling pump with auto shutoff

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 345 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator

345 GC Hydraulic Excavator
345 GC Hydraulic Excavator
345 GC Hydraulic Excavator
345 GC Hydraulic Excavator
345 GC Hydraulic Excavator
345 GC Hydraulic Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View