General Duty Bucket

General Duty General Duty Bucket 1500 mm (60 in): 540-4079

Request A Price Find Dealer

Key Specs

Width
60 in
450 mm
Capacity
2.44 yd³
1.87 m³
Weight
699 lb
317 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1500 mm (60 in): 540-4079

Width 60 in 450 mm
Capacity 2.44 yd³ 1.87 m³
Weight 699 lb 317 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J250 J250
Edge Type Straight Straight

See how General Duty Bucket 1500 mm (60 in): 540-4079 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1500 mm (60 in): 540-4079

Start General Duty Bucket 1500 mm (60 in): 540-4079 Tour
close