General Duty Bucket

General Duty General Duty Bucket 1200 mm (49 in): 568-3280

Request A Price Find Dealer

Key Specs

Width
49 in
1200 mm
Capacity
0.99 yd³
0.76 m³
Weight
1174 lb
532 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1200 mm (49 in): 568-3280

Width 49 in 1200 mm
Capacity 0.99 yd³ 0.76 m³
Weight 1174 lb 532 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size J250 J250
Edge Type Straight Straight

See how General Duty Bucket 1200 mm (49 in): 568-3280 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1200 mm (49 in): 568-3280

Start General Duty Bucket 1200 mm (49 in): 568-3280 Tour
close