Studio Shot
New

High Capacity Buckets 457 mm (18 in), 180 L (6.4 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
18 in
457 mm
Capacity
6.4 ft³
180 l
Weight
299.8 lb
136 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 457 mm (18 in), 180 L (6.4 ft3), Pin On, Bolt-On Teeth

Width 18 in 457 mm
Capacity 6.4 ft³ 180 l
Weight 299.8 lb 136 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.8 in 1087 mm
Interface Type Pin On Pin On

See how 457 mm (18 in), 180 L (6.4 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View