Studio Shot

Grading Buckets 1200 mm (47 in), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
14.6 ft³
413 l
Weight
632.7 lb
287 kg

Overview

For cleaning ditches, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), Pin On, Bolt-On Cutting Edge

Width 47.2 in 1200 mm
Capacity 14.6 ft³ 413 l
Weight 632.7 lb 287 kg
Base Edge Thickness 0.8 in 20 mm
Bolt-On Cutting Edge Thickness 0.5 in 12.7 mm
Tip Radius 33.9 in 860 mm
Interface Type Pin On Pin On

See how 1200 mm (47 in), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments