G3520B LE Gas Petroleum Engine

Gas Compression Engines G3520J

Request A Price Find Dealer

Key Specs

Maximum Rating
1725 BHP
1286 bkW
Rated Speed
1400 rpm
1400 rpm
Emissions
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.5 g/bhp-hr NOx
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.5 g/bhp-hr NOx

Overview

The line of G3520J engines brings versatility, uptime, and low operating cost to your gas compression operation. They deliver the lowest engine-out emissions in the industry without sacrificing performance. Ideal applications for G3520J engines include primary gathering, central gathering, and gas processing plants.

Product Specifications for G3520J

Maximum Rating 1725 BHP 1286 bkW
Rated Speed 1400 rpm 1400 rpm
Emissions Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.5 g/bhp-hr NOx Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.5 g/bhp-hr NOx
Minimum Rating 1680 BHP 1253 bkW
Displacement 5263 in³ 86 l
Length 162 in 4113 mm
Aspiration Turbocharged - 2 stage Aftercooled Turbocharged - 2 stage Aftercooled
Width 74 in 1883 mm
Height 93 in 2361 mm
Weight - Dry 23776 lb 10785 kg
Flywheel Teeth 183 183
Oil Change Interval 2000 hours 2000 hours
Bore 6.7 in 170 mm
Rotation from Flywheel End Counterclockwise Counterclockwise
Stroke 7.5 in 190 mm
Combustion Lean Burn Lean Burn
Lube Oil System - Refill 143 gal (US) 541 l
Governor and Protection Electronic (ADEM™ A3) Electronic (ADEM™ A3)

G3520J Standard Equipment

Air Inlet System

  • Axial flow air cleaners
  • Air inlet adapter
  • Single element canister type with service indicator

Charging System

  • Alternator
  • Upper RH Accessory Drive

Control System

  • ADEM A3 system
  • HMI Panel

Cooling System

  • Aftercooler thermostats and housing
  • Inlet Flange Connection
  • Jacket water thermostats and housing
  • JW and SCAC engine driven pumps

Exhaust System

  • Exhaust Manifold
  • Exhaust Outlet
  • Exhaust Weld Flange
  • Hard Shielded turbine housing and turbine in lines
  • Integrated Temperature Sensing Module

Flywheels & Flywheel Housings

  • Flywheel housing SAE No. 00
  • Flywheel SAE No. 21-double weight

Fuel System

  • Electronic fuel metering valve
  • Electronic fuel metering valve
  • Gas pressure regulator

General

  • Paint

Lube System

  • Oil Cooler
  • Air Prelube Pump
  • Crankcase Breathers
  • Drain Valve
  • Oil Filter, RH
  • Oil Pan, capacity 160 gallon
  • Oil Sampling Valve
  • Turbo Oil Accumulator

Mounting System

  • Rails

Power Take-offs

  • Accessory Drives
  • Crankshaft Pulley
  • Damper and Damper Guard

Starting System

  • Starter
  • Engine Barring Device

Telematics System

  • Interconnect Harness
  • Interconnect Harness

G3520J Optional Equipment

Exhaust System

  • Exhaust Expanders
  • Flexible Exhaust Fitting

Fuel System

  • Fuel Filter
  • Gas shut-off valve

General

  • Language Decals
  • Service Tools

Lube System

  • Lubricating Oil

Power Take-offs

  • Front Stub Shaft

Protection System

  • Crankcase explosion relief valves

Starting System

  • Jacket Water heater

Telematics System

  • Cat connect technology
  • Cell - satellite radio
  • LAN Adapter
  • Product Link Extension Harness

See how G3520J compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

G3520B LE Gas Petroleum Engine

G3520B LE Gas Petroleum Engine