G3516J Gas Engine

Gas Compression Engines G3516J

Request A Price Find Dealer

Key Specs

Maximum Rating
1500 BHP
1119 bkW
Rated Speed
1400 rpm
1400 rpm
Emissions
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx

Overview

The line of G3500 engines brings versatility, uptime, and low operating cost to your gas compression operation. They are equipped with ADEM A3 technology that enables highest performance and safety while maintaining low emissions. Ideal applications for G3500 engines include gas lift, gas gathering, and wellhead gas compression. The Cat G3516J gas engines are rated at 1029 bkW (1380 bhp) @ 1400 rpm and 1119 bkW (1500 bhp) @ 1400 rpm as well as NSPS site compliant capable with customer-provided aftertreatment.

Product Specifications for G3516J

Maximum Rating 1500 BHP 1119 bkW
Rated Speed 1400 rpm 1400 rpm
Emissions Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx Lean Burn: EPA NSPS Site Compliant Capable with Customer Supplied Aftertreatment, 0.3 g and 0.5 g/bhp-hr NOx
Minimum Rating 1380 BHP 1029 bkW
Displacement 4211 in³ 69 l
Aspiration Turbocharged - 2 Stage Aftercooled Turbocharged - 2 Stage Aftercooled
Flywheel and Flywheel Housing Counterclockwise Counterclockwise
Oil Change Interval 2000 hours 2000 hours
Stroke 7.5 in 190 mm
Bore 6.7 in 170 mm
Combustion Lean Burn Lean Burn
Governor Electronic (ADEM A3) Electronic (ADEM A3)
Lube Oil System 423 L (112 gal) 423 L (112 gal)

G3516J Standard Equipment

Air Inlet System

  • Round air inlet adapter
  • Single element canister type with service indicator

Cooling System

  • Two-stage charge air cooling system
  • Engine cooling and charge air cooling thermostats

Exhaust System

  • Watercooled exhaust manifolds
  • Dry Turbocharger housings
  • Water-cooled exhaust elbow

Fuel System

  • 7-40 psig gas supply
  • Electronic fuel metering valve
  • Gas pressure regulator
  • Gas shutoff valve
  • Fuel System

Instrumentation

  • 8 inch HMI Engine Control Panel
  • Interconnect harness

Lubrication System

  • Crankcase breather — top mounted
  • Oil sampling valve
  • Deep sump oil pan
  • Oil sampling valve
  • Turbo oil accumulator

Protection System

  • Gas shutoff valve

Power Take Offs

  • Front housing, two sided

G3516J Optional Equipment

Charging Ssytem

  • Alternator

Charging System

  • Upper RH Accessory Drive

General

  • Language Decals

Lube System

  • Air Prelube Pump
  • Lubricating Oil
  • Oil Drain
  • Oil filter
  • Oil Pan

Lubrication System

  • Air prelube pump
  • Lubricating oil
  • Oil pan drain

Protection System

  • Explosion relief valves

Starting System

  • 90 psi starter
  • 150 psi starter

See how G3516J compares against frequently compared products.

Media Gallery

G3516J Gas Engine

G3516J Gas Engine