CC2.7 Utility Compactor

Tandem Vibratory Rollers CC2.7

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
5718 lb
2599 kg
Compaction Width
47.2 in
1200 mm
Gross Power
48.2 hp
36 kW

Overview

Productive and Efficient

The CC2.7 is a 3 metric ton machine with a 1200 mm (47 in) front drum and 4 rear wheels. The combination compactor offers versatility with its 4 rubber tires that provide a kneading action for a smooth mat surface.

Benefits

Productive

Providing up to 33% more power with Cat C1.7T engine at 48 hp / 36 kW with optimized hydraulics and multiple ballast options.

Easy to Maintain

CC2.7 provides reduced maintenance tasks, troubleshooting through Cat ET, and a 3-year/3000 hour vibe system service interval.

Simple to Operate

This machine has intuitive operator controls, a simple display, and an ergonomic operator station.

Product Specifications for CC2.7

Standard Operating Weight with ROPS 5718 lb 2599 kg
Static Linear Load 61 lb/in 13.1 kg/cm
Maximum Operating Weight 6114 lb 2779 kg
Compaction Width 47.2 in 1200 mm
Overall Width 51.7 in 1312 mm
Drum Width 47.2 in 1200 mm
Height - ROPS 109.7 in 2786 mm
Wheel Base 70.9 in 1800 mm
Overall Length 99.2 in 2520 mm
Drum Diameter 28.3 in 720 mm
Turning Radius - Inside Drum Edge 100 in 2540 mm
Ground Clearance 11.2 in 285 mm
Curb Clearance 17.8 in 453 mm
Travel Speed - Maximum 6.8 mile/h 11 km/h
Static Linear Load 66.2 lb/in 11.85 kg/cm
Drum Offset 2 in 50 mm
Number of Wheels 4 4
Turning Radius - Outside Drum Edge 147.2 in 3740 mm
Gross Power 48.2 hp 36 kW
Engine Power (1) 48.2 hp 36 kW
Engine Model C1.7T C1.7T
Nominal Amplitude - High 0.02 in 0.52 mm
Minimum Frequency 3180 VPM 53 Hz
Maximum Frequency 3840 VPM 64 Hz
Centrifugal Force per Drum - Maximum 7929 lb/ft 35 kN
Water Spray Tank Capacity 42.24 gal (US) 160 l
Fuel Tank Capacity 14.37 Gal 55 l

CC2.7 Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Folding
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Operator Console w/ Water Tank Gauge, Emergency Stop, and Glove Box
  • 12-volt Power Outlet
  • Horn, Backup Alarm

COMPACTON SYSTEM

  • Folding Scrapers
  • Vibe Selection - front, rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

POWERTRAIN

  • Auto Engine Off and Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard

TECHNOLOGY

  • Telematics

ELECTRICAL

  • LED Working Lights

OTHER

  • Vandal Protection - lockable hood, fuel fill, and controls cover
  • Machine Life and Tiedowns
  • Offsets Hitch

CC2.7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS Fixed
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

COMPACTON SYSTEM

  • Fixed Scrapers
  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit - 100 kg (220 lb)

TECHNOLOGY

  • Remote Flash / Troubleshoot
  • CMV - Compaction Measurement Value

ELECTRICAL

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

OTHER

  • Biodegradeable Hydraulic Oil
  • Bumpers
  • Single Point Lift
  • Custom Paint

See how CC2.7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

CC2.7 Utility Compactor

Utility Compactor Selection Chart

CC2.7 Utility Compactor
Utility Compactor Selection Chart

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology