836

Landfill Compactors 836

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
562 hp
419 kW
Net Power - SAE J1349:2011
496 hp
370 kW
Net Power - ISO 9249:2007
502 hp
374 kW

Overview

Do More with Less

The Cat® 836 Landfill Compactor is designed with heavy-duty main structures that support multiple life cycles, features a Cat C18 engine, single-lever steering, pressurized cab, and wheel/tip options that help provide extended service life. Available Cat Compact Technologies further enhance compaction performance and consistency by providing accurate compaction values and 3D mapping.

Benefits

IMPROVED PERFORMANCE

Improved operation with smoother directional shifts due to Cat locker differentials

ENHANCED TECHNOLOGY

Boost your productivity with standard technologies like Cat Compact with Pass Mapping and optional Cat Compact with Elevation Mapping

IMPROVED GUARDING

New features such as additional axle Duo-cone® seal guards, eyebrow guards, and new reversing fan guard help protect the machine from trash intake andother onsite hazards

Product Specifications for 836

Gross Power - SAE J1995:2014 562 hp 419 kW
Net Power - SAE J1349:2011 496 hp 370 kW
Net Power - ISO 9249:2007 502 hp 374 kW
Engine Power - ISO 14396:2002 553 hp 412 kW
Emissions U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V and Japan 2014 or Brazil MAR-1, equivalent to China Nonroad Stage III/U.S. EPA Tier 3/ EU Stage IIIA U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V and Japan 2014 or Brazil MAR-1, equivalent to China Nonroad Stage III/U.S. EPA Tier 3/ EU Stage IIIA
Engine Model C18 C18
Rated Speed 1900 rpm 1900 rpm
Peak Torque ( 1,400 rpm ) 2275 lbf·ft 3085 N·m
Torque Rise 52% 52%
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1104.5 in³ 18.1 l
High Idle Speed 2120 r/min 2120 r/min
Low Idle Speed 750 r/min 750 r/min
Maximum Altitude - Without Derating 7500 ft 2286 m
Note Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator.
Operating Weight (Tier 4 Final/Stage V) 124063 lb 56275 kg
Operating Weight (Tier 3/Stage IIIA equivalent) 123321 lb 55939 kg
Maximum Operating Weight (Tier 4 Final/Stage V) 126364 lb 57318 kg
Maximum Operating Weight (Tier 3/Stage IIIA equivalent) 125622 lb 56982 kg
Transmission Type Planetary - Powershift - ECPC Planetary - Powershift - ECPC
Direct Drive - Forward 1 4.3 mile/h 7 km/h
Direct Drive - Forward 2 7.8 mile/h 12.6 km/h
Direct Drive - Reverse 1 4.6 mile/h 7.4 km/h
Direct Drive - Reverse 2 8.2 mile/h 13.2 km/h
Lift System - Circuit Flow Sharing Implement; Pilot Operated LS Valve w/EH Flow Sharing Implement; Pilot Operated LS Valve w/EH
Lift System - Pump Variable displacement piston Variable displacement piston
Max Flow @ 2000 rpm 79 gal/min 300 l/min
Relief Valve Setting - Lift 4206 psi 29000 kPa
Cylinders, Double Acting: Lift, Bore, Stroke 137.9 mm x 1021 mm (5.5 in x 40.2 in) 137.9 mm x 1021 mm (5.5 in x 40.2 in)
Pilot System Variable displacement piston Variable displacement piston
Pilot Relief Valve Setting 551 psi 3800 kPa
Steering System - Circuit Flow Sharing Implement; Pilot, load sensing Flow Sharing Implement; Pilot, load sensing
Steering System - Pump Piston – Variable Displacement Piston – Variable Displacement
Max Flow @ 2000 rpm 79 gal/min 300 l/min
Relief Valve Setting - Steering 3495 lb/in² 24100 kPa
Total Steering Angle 86 86
Steering Cycle Times - High Idle 3.9 s 3.9 s
Steering Cycle Times - Low Idle 6.4 s 6.4 s
Fuel Tank 209 gal (US) 793 l
Diesel Exhaust Fluid Tank 9 gal (US) 32.8 l
Cooling Systems - Tier 4 Final/EU Stage V 40 gal (US) 151.5 l
Cooling System - Tier 3/Stage IIIA Equivalent 37.2 gal (US) 141.1 l
Engine Crankcase 16 gal (US) 60 l
Transmission 21.9 gal (US) 83 l
Differential - Final Drives - Front 49 gal (US) 186 l
Differential - Final Drives - Rear 50 gal (US) 190 l
Hydraulic System - Implement/Steering 46.2 gal (US) 175 l
Hydraulic Tank Only 27.2 gal (US) 103 l
Note - All nonroad Tier 4 Final/Stage V diesel engines are required to use: - Ultra low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) for EPA and 10 ppm (mg/kg) for EU sulfur or less. Biodiesel blends up to B20 are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD and when the biodiesel feedstock meets ASTM D7467 specificiations. - Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. - Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006. - All nonroad Tier 4 Final/Stage V diesel engines are required to use: - Ultra low sulfur diesel (ULSD) fuels containing 15 ppm (mg/kg) for EPA and 10 ppm (mg/kg) for EU sulfur or less. Biodiesel blends up to B20 are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD and when the biodiesel feedstock meets ASTM D7467 specificiations. - Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specifications are required. - Diesel exhaust fluid (DEF) that meets all requirements defined in ISO 22241-1:2006.
Air Conditioning • The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.4 kg (3.1 lb) of refrigerant which has a CO2 equivalent of 2.002 metric tonnes (2.206 tons). • The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.4 kg (3.1 lb) of refrigerant which has a CO2 equivalent of 2.002 metric tonnes (2.206 tons).
Front Planetary – Fixed Planetary – Fixed
Rear Planetary – Oscillating Planetary – Oscillating
Oscillation Angle ±6° ±6°
Service Brakes Multi Disc Wet (Enclosed) 2 WHL Multi Disc Wet (Enclosed) 2 WHL
Parking Brake Spring Applied, Hydraulic Released Spring Applied, Hydraulic Released
Operator Sound Level (ISO 6396:2008) - Standard 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395:2008) - Standard 111 dB(A) 111 dB(A)
Operator Sound Level (ISO 6396:2008) - Suppression 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395:2008) - Suppression 109 dB(A) 109 dB(A)
Note (1) The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed. The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed.
Note (2) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Note (3) The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed. The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed.
Operator Sound Level (ISO 6396:2008) - Standard 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395:2008) - Standard 112 dB(A) 112 dB(A)
Operator Sound Level (ISO 6396:2008) - Suppression 72 dB(A) 72 dB(A)
Machine Sound Level (ISO 6395:2008) - Suppression 110 dB(A) 110 dB(A)
Note (1) The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed. The operator sound pressure level was measured according to the test procedures and conditions specified in ISO 6396:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed.
Note (2) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Note (3) The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed. The machine sound power level was measured according to the test procedures and conditions specified in ISO 6395:2008. The measurements are conducted at 70% of the maximum engine cooling fan speed.
Height to Top of Beacon 15.2 ft 4634 mm
Height to Top of Air Conditioning Condenser 15.2 ft 4626 mm
Height - Cab Roof 14.1 ft 4285 mm
Height - Top of Exhaust Pipe 15.1 ft 4606 mm
Height - Top of Hood 11.3 ft 3430 mm
Ground Clearance to Hitch 2.1 ft 639 mm
Ground Clearance to Transmission Guard 2.1 ft 634 mm
Ground Clearance to Bottom of Bumper 3.2 ft 965 mm
Centerline of Rear Axle to Rear Compactor Guard 11.3 ft 3454 mm
Hitch to Centerline of Front Axle 7.5 ft 2275 mm
Wheel Base 14.9 ft 4550 mm
Width over Front Striker Bars 12.9 ft 3930 mm
Width over Rear Striker Bars 12.9 ft 3933 mm
Width over Platform 10.5 ft 3196 mm
Width over Drums 14 ft 4280 mm
Overall Machine Length with Semi U-Blade 35.8 ft 10914 mm
Capacity 25.9 yd³ 19.8 m³
Overall Width 17 ft 5193 mm
Height 7.4 ft 2260 mm
Height of Cutting Edge 3.7 ft 1125 mm
Digging Depth 1.2 ft 364 mm
Ground Clearance 5.7 ft 1730 mm
Turning Radius – Outside Corner of Blade 28.7 ft 8737 mm
Turning Radius - Inside of Wheels 11.9 ft 3635 mm
Weight 6894 lb 3127 kg
Total Operating Weight 123000 lb 55792 kg
Capacity 29.3 yd³ 22.4 m³
Overall Width 17.4 ft 5313 mm
Height 7.5 ft 2294 mm
Height of Cutting Edge 4.1 ft 1255 mm
Digging Depth 1.2 ft 362 mm
Ground Clearance 5.7 ft 1735 mm
Turning Radius – Outside Corner of Blade 28.9 ft 8823 mm
Turning Radius – Inside of Wheels 11.9 ft 3635 mm
Weight 7963 lb 3612 kg
Total Operating Weight 124063 lb 56275 kg
Capacity 33.6 yd³ 25.7 m³
Overall Width 17.4 ft 5290 mm
Height 7.2 ft 2204 mm
Height of Cutting Edge 4.1 ft 1255 mm
Digging Depth 3.1 ft 934 mm
Ground Clearance 3.9 ft 1198 mm
Turning Radius – Outside Corner of Blade 28.8 ft 8795 mm
Turning Radius – Inside of Wheels 11.9 ft 3635 mm
Weight 7696 lb 3491 kg
Total Operating Weight 123785 lb 56149 kg
Combination Tips (Weight Group) 28250 lb 12814 kg
Plus Tips - Weight (Group) 29784 lb 13510 kg
Paddle Tips - Weight (Group) 272227 lb 12350 kg
Chopper Tips (Weight Group) 28404 lb 12884 kg
Diamond Tips Weight (Group) 32659 lb 14814 kg
Outside Diameter 83.8 in 2128 mm
Outside Diameter - Diamond 84.3 in 2140 mm
Drum Diameter 69.7 in 1770 mm
Drum Width 55.1 in 1400 mm
Feet Per Row 8 8
Feet Per Wheel 40 40
Replaceable Weld on Weld on
Width Over Drums 4280 mm 168.5 in
Tip Height 179 mm 7 in
Tip Height - Diamond 7.25 in 184 mm

836 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Advanced Productivity Electronic Control Shifting (APECS)
  • Air to air aftercooler
  • Brakes, fully hydraulic, enclosed, wet multiple disc brakes
  • Cat Clean Emission Module, insulated (Tier 4 Final/Stage V/Korea Stage V and Japan 2014)
  • Electro hydraulic parking brake
  • Engine, Cat C18: – Tier 4 Final/Stage V/Korea Stage V and Japan 2014 – Tier 3/Stage IIIA equivalent
  • Fuel priming pump, electric
  • Fuel to air cooler
  • Ground level engine shutoff
  • Guard (3 piece) transmission
  • Heat shield, turbo and exhaust manifold
  • Hydraulically driven demand fan
  • Integrated braking
  • Radiator, Aluminum Modular Radiator (AMR)
  • Separated cooling system
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter with lockup clutch (LUC)
  • Turbine precleaner, engine air intake
  • Transmission, planetary, with 2F/2R speed range control
  • Underhood ventilation system

ELECTRICAL

  • Alarm, back-up
  • Alternator, 150 amp
  • Batteries, maintenance-free (4-1,000 CCA)
  • Converter, 10-15 amp, 24V to 12V
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Starter lockout (ground level)
  • Starting receptacle for emergency start
  • Transmission lockout (ground level)

OPERATOR ENVIRONMENT

  • Air conditioner w/roof-mounted condenser
  • Cab, sound-suppressed and pressurized
  • Internal four-post rollover protective structure (ROPS/FOPS)
  • Radio ready for (entertainment) includes antenna, speakers and converter (12V, 10-15 amp) 12V power port for mobile phone or laptop connection
  • Camera, rear vision
  • Coat and hard hat hooks
  • Flip-up armrest
  • Heater and defroster
  • Horn, electric
  • Hydraulic controls (floor mounted)
  • Implement hydraulic lockout
  • Laminated glass
  • Light, (dome) cab
  • Lunchbox and beverage holders
  • Instrumentation, Gauges: – DEF fluid level (Tier 4 Final/Stage IV) – Hydraulic oil temperature – Speedometer/tachometer – Torque converter temperature
  • Instrumentation, Warning Indicators: – Action alert system, three category – Axle/brake oil temp, front – Brake oil pressure – Electrical system, low voltage – Engine failure malfunction alert and action lamp
  • Mirrors, rearview (externally mounted)
  • Parking brake status
  • Radio, CB (ready)
  • Seat, Cat Comfort, (cloth) air suspension
  • Seat belt, retractable, 76 mm (3") wide
  • STIC Control System with steering lock
  • Sun visor, front
  • Glass (window) - rubber mounted glass
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS) with graphical information display: external data port, customizable operator profiles
  • Wet-arm wipers/washers (front and rear)
  • Intermittent wipers (front and rear)

WHEELS

  • Wheels, paddle, plus, combination, and diamond wheel configurations

GUARDS

  • Guards, axle (front and rear)
  • Guards, cab window
  • Guards, crankcase and power train, hydraulically powered
  • Guards, rear fan and grill

BLADES

  • Bulldozer arrangement is included in the standard equipment. Bulldozer blades are optional.

FLUIDS

  • Antifreeze, premixed 50% concentration of extended life coolant with freeze protection to –34° C (–29° F)

OTHER STANDARD EQUIPMENT

  • Auto Blade Positioner (ABP)
  • Demand fan/swing out (hydraulic reversible)
  • Doors, service access locking
  • Ecology drains for engine, radiator, hydraulic tank
  • Electronic clutch pressure control and remote mounted pressure taps
  • Emergency platform egress
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Fuel tank, 793 L (210 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic oil cooler
  • Hydraulic, steering and brake filtration/screening system
  • Oil sampling valves
  • Product Link™ - Cellular
  • Stairways, fixed-L/R (rear access)
  • Steering, load sensing
  • Vandalism protection caplocks
  • Venturi stack

836 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Various blades:

  • Straight blade
  • U-blade
  • Semi U-blade

Various tip and wheel arrangements:

  • Paddle
  • Plus
  • Diamond

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Algorithm

    Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satellite System (GNSS) receiver and mapping display.

1 - 8 of 9 Items items
Previous Next

Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satellite System (GNSS) receiver and mapping display.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 836 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

836 Landfill Compactor

836 Landfill Compactors

836 Landfill Compactors

836 Landfill Compactors

836 Landfill Compactors

836 Landfill Compactors

836 Landfill Compactor
836 Landfill Compactors
836 Landfill Compactors
836 Landfill Compactors
836 Landfill Compactors
836 Landfill Compactors

836 Intro Video

836 Walkaround Video

836 Intro Video
836 Walkaround Video

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 836

Start 836 Tour
close