AP355

Track Asphalt Pavers AP355

Request A Price Find Dealer

Key Specs

Standard Paving Range
1.75-3.42 m (5' 9" - 11' 2")
1.75-3.42 m (5' 9" - 11' 2")
Operating Weight - With SE34 VT
19246 lb
8700 kg
Maximum Throughput Capacity
447 ton(US)/h
406 tonnes/hr

Overview

Smooth, Productive Results

The AP355 Asphalt Paver combines excellent styling with technology that exemplifies comfort and productivity. Numerous technological enhancements help contractors navigate around the twists and turns of urban environments and mountain roads.

Benefits

Technologically Advanced

Advanced Eco-mode conserves fuel while single-touch material delivery functions enhance efficiency.

Simple Operation

Good all-around visibility combines with comfort and interactive displays to help operators deliver performance.

Flexible Paving Range

The wide paving range and narrow reduction package provide exceptional versatility for city streets and trench work.

Product Specifications for AP355

Standard Paving Range 1.75-3.42 m (5' 9" - 11' 2") 1.75-3.42 m (5' 9" - 11' 2")
Maximum Throughput Capacity 447 ton(US)/h 406 tonnes/hr
Maximum Paving Width 15.1 ft 4.6 m
Maximum Paving Speed 210 ft/min 64 m/min
Maximum Travel Speed 7 mile/h 11 km/h
Engine Model (1) Cat C3.3B Cat C3.3B
Engine Power (1) 74.8 hp 55 kW
Operating Weight - With SE34 VT 19246 lb 8700 kg
Operating Weight - With SE34 V 18850 lb 8500 kg
Shipping Weight - Paver Only 16094 lb 7100 kg
Operating Length 16.5 ft 5047 mm
Operating Width 10.4 ft 3180 mm
Operating Height - With Canopy 11.1 ft 3415 mm
Transport Length 16.1 ft 4904 mm
Transport Width 6.1 ft 1886 mm
Transport Height - Canopy Retracted 8.6 ft 2645 mm
Truck Entry Height 21.5 in 547 mm
Truck Entry Width 10.3 ft 3150 mm
Fuel Tank Capacity 29 gal (US) 110 l
Cooling System 2.4 gal (US) 9 l
Engine Oil 3.5 gal (US) 13.2 l
Hydraulic Oil Tank 17.6 gal (US) 80 l
Washdown Spray Tank 6.2 gal (US) 28 l

AP355 Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link™ Elite 6412 (cellular)

Powertrain

  • Cat® C3.3B, four-cylinder
  • Cooling fan, variable speed
  • Mobil-trac undercarriage

Electrical System

  • 750 CCA battery, maintenance-free
  • 85-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Cat® Electronic Technician (Cat ET)

Material Delivery

  • Material feed sensors, contact
  • Push-roller, adjustable

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP355 Optional Equipment

Operating Environment

  • Canopy
  • Deceleration pedal
  • Umbrella
  • Ventilation system

Technology

  • Basic Grade Control
  • Product Link™ 631 Satellite

Powertrain

  • Ballast, front weights

Material Delivery

  • Material feed sensors, sonic
  • Wash-down pump and reel

Service and Maintenance

  • Bio-hydraulic oil

See how AP355 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

AP355 Asphalt Paver

AP355 Asphalt Paver

AP355 Asphalt Paver

AP355 Asphalt Paver

AP355 Asphalt Paver
AP355 Asphalt Paver
AP355 Asphalt Paver
AP355 Asphalt Paver

AP300F and AP355F Overview

AP300F and AP355F Overview

Take the interactive virtual product tour to explore the great features and benefits of the AP355

Start AP355 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology