Weights
Standard Weight | 7239 lb 3284 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The SE50 V vibratory screed is equipped with rear-mounted extenders and vibratory screed plates. It offers a paving range of 2.55 m - 6.5 m (8' 4" - 21' 4") and excels on highways, parking lots, urban streets and other variable width paving applications.
Standard Weight | 7239 lb 3284 kg |
Standard Paving Range | 2.55 - 5 m (8' 4" - 16' 4") 2.55 - 5 m (8' 4" - 16' 4") |
Maximum Paving Width | 21.3 ft 6.5 m |
Vibratory Speed Range | 0 to 3000 vpm 0 to 3000 vpm |
Crown Range | -4% to +10% -4% to +10% |
Maximum Paving Depth | 12 in 305 mm |
Heating Time - Standard Width | 15 minutes 15 minutes |
Heating Time - Maximum Width | 25 minutes 25 minutes |
Extender Height Range | -20 mm to +50 mm -20 mm to +50 mm |
Extender Slope Range | -3% to +10% -3% to +10% |
Transport Width - Endgates Folded | 8.3 ft 2.55 m |
Screed Plate Width - Front to Back | 16 in 407 mm |
Length - Front to Back, Endgates Removed | 68 in 1731 mm |
Length - Front to Back, Endgates Attached | 92 in 2345 mm |
Transport Length - Tractor and Screed | 22.1 ft 6720 mm |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.