Studio Shot

Straight Snow Pushes 3.66 m (12 ft)

Request A Price Click for Price

Key Specs

Working Width
144 in
3658 mm
Weight
2184.8 lb
991 kg
Length
69.1 in
1755 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.66 m (12 ft)

Working Width 144 in 3658 mm
Weight 2184.8 lb 991 kg
Length 69.1 in 1755 mm
Moldboard Height 35.7 in 906 mm
Overall Height 38.4 in 975 mm
Interface Type Bucket Receiver Bucket Receiver
Trip Edge Type Steel With Trip Edge Steel With Trip Edge
Trip Edge Height 5.4 in 137 mm
Trip Edge Quantity 2 2
Overall Width 150.7 in 3829 mm

See how 3.66 m (12 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® 289D Compact Track Loader and Snow Push at work in Colorado.
Cat® Snow Push doing the work.