Studio Shot

Back Drags 3.66 m (12 ft)

Request A Price Click for Price

Key Specs

Type
Back Drag Bar
Back Drag Bar
Overall Width
146.4 in
3718.5 mm
Working Width
144 in
3658 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 3.66 m (12 ft)

Type Back Drag Bar Back Drag Bar
Overall Width 146.4 in 3718.5 mm
Working Width 144 in 3658 mm
Weight 509.9 lb 231.3 kg
Length 33.2 in 844 mm
Overall Height 16 in 406 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge
Trip Edge Height 6 in 153 mm
Trip Edge Quantity 2 2

See how 3.66 m (12 ft) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View