Shanks
Number of Standard Ripper Shanks | 3 3 |
Shank Holders | 5 5 |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Heavy Duty Ripper for Cat® 120 Motor Graders
Request A Price Click for PriceKey Specs
Heavy Duty Ripper for Cat® 120 Motor Graders
Reduce your number of passes and complete the job faster with tighter spacing on shanks.
The HD Ripper is heavier and longer than the Cat® ripper, providing stronger penetration force and pryout force. The additional scarifier pockets give more capability to your project needs.
The HD Ripper is available from factory and is built with the Cat durability you've come to expect. This updated design makes removal and replacement of shank tips easier.
Number of Standard Ripper Shanks | 3 3 |
Shank Holders | 5 5 |
Ripping Depth, Maximum | 17.1 in 434 mm |
Machine Length Increase, Beam Raised | 40.3 in 1023 mm |
Working Width | 90.9 in 2310 mm |
Motor Grader Machine Capability | 120 LVR 120 LVR |
Penetration Force | 13031.5 lb 5911 kg |
Pryout Force | 5875.3 lb 2665 kg |
Ripper Shank Holder Spacing | 21 in 533 mm |
Weight | 1929 lb 875 kg |