Shanks
Number of Standard Ripper Shanks | 3 3 |
Shank Holders | 5 5 |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Standard Ripper for Cat® 120 Motor Graders
Request A Price Click for PriceKey Specs
Standard Ripper for Cat® 120 Motor Graders
Move material with ripper shanks designed for motor graders.
The standard ripper reaches a depth of 330 mm, providing penetration force and pryout force to complete your job.
The standard ripper is available from factory and is built with the Cat durability you've come to expect.
Number of Standard Ripper Shanks | 3 3 |
Shank Holders | 5 5 |
Ripping Depth, Maximum | 13 in 330 mm |
Working Width | 90.2 in 2292 mm |
Machine Length Increase, Beam Raised | 35.4 in 900 mm |
Motor Grader Machine Capability | 120 LVR 120 LVR |
Pryout Force | 5873.1 lb 2664 kg |
Penetration Force | 11763.9 lb 5336 kg |
Ripper Shank Holder Spacing | 21 in 533 mm |