Studio Shot

Pickup Brooms BP115C

Request A Price Click for Price

Key Specs

Overall Width
78.3 in
1990 mm
Sweeping Width
60 in
1524 mm
Brush Diameter
26 in
660 mm

Overview

Cat® Pickup Brooms collect dirt and debris from a variety of surfaces.

Product Specifications for BP115C

Overall Width 78.3 in 1990 mm
Sweeping Width 60 in 1524 mm
Brush Diameter 26 in 660 mm
Required Hydraulics Standard Flow Standard Flow
Height 34.3 in 872 mm
Length 72.3 in 1837 mm
Weight 1159.6 lb 526 kg
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Motor Displacement 24.7 in³/rev 405 cm³/rev
Brush Speed at Maximum Flow 199 rpm 199 rpm
Hopper Capacity 0.5 yd³ 0.4 m³
Drive Method Direct Drive Direct Drive

See how BP115C compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® Pickup Broom at Work (shown with optional Dust Control Kit, Water Tank Kit and Gutter Brush)

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Pickup Broom at Work (shown with optional Dust Control Kit, Water Tank Kit and Gutter Brush)

Cat® Angle Broom and Utility Broom for Compact Equipment at Work

Cat® Brooms at Work

Cat® Pickup Broom and Utility Broom Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Angle Broom and Utility Broom for Compact Equipment at Work
Cat® Brooms at Work
Cat® Pickup Broom and Utility Broom Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View