Studio Shot

Angle Brooms BA118C Manual, Polypropylene/Wire

Request A Price Click for Price

Key Specs

Overall Width
103.8 in
2637 mm
Sweeping Width
83.4 in
2119 mm
Brush Diameter
32.1 in
815 mm

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Product Specifications for BA118C Manual, Polypropylene/Wire

Overall Width 103.8 in 2637 mm
Sweeping Width 83.4 in 2119 mm
Brush Diameter 32.1 in 815 mm
Required Hydraulics Standard Flow Standard Flow
Height 36.1 in 918 mm
Length 68.5 in 1741 mm
Weight 906.1 lb 411 kg
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Motor Displacement 24.7 in³/rev 405 cm³/rev
Brush Speed at Maximum Flow 199 rpm 199 rpm
Sweeping Width - Angled (± 30 Degrees) 72.8 in 1849 mm
Overall Width - Angled (± 30 Degrees) 98.7 in 2508 mm
Drive Method Direct Drive Direct Drive
Interface Type Skid Steer Coupler Skid Steer Coupler
Optional Hood Extension 39.7 lb 18 kg

See how BA118C Manual, Polypropylene/Wire compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat® BA118C Angle Broom at Work

Cat® 304.5E2 XTC Mini Excavator sweeping with a BA118C Angle Broom

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® BA118C Angle Broom at Work
Cat® 304.5E2 XTC Mini Excavator sweeping with a BA118C Angle Broom

Cat® Angle Broom and Utility Broom for Compact Equipment at Work

Cat® BA118C Angle Broom Overview

Cat® Brooms at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Angle Broom and Utility Broom for Compact Equipment at Work
Cat® BA118C Angle Broom Overview
Cat® Brooms at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View