Studio Shot

Drive Units A41 Auger Drive Unit

Request A Price Click for Price

Key Specs

Drive Shaft Torque at Maximum Pressure
3038.8 lb/ft
4120 N·m
Drive Method
Gerotor Motor - Single Planetary Reduction
Gerotor Motor - Single Planetary Reduction
Required Hydraulics
Standard Flow
Standard Flow

Overview

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Product Specifications for A41 Auger Drive Unit

Drive Shaft Torque at Maximum Pressure 3038.8 lb/ft 4120 N·m
Drive Method Gerotor Motor - Single Planetary Reduction Gerotor Motor - Single Planetary Reduction
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-83 L/min (11-22 gpm) 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Overall Width 11 in 280 mm
Overall Length 11.1 in 282 mm
Overall Height 26.3 in 668 mm
Housing Diameter 11 in 280 mm
Weight 159.4 lb 72.3 kg
Motor Displacement 15.3 in³ 250 cm³
Bit Speed at Maximum Flow 71 RPM 71 RPM
Hex Output Shaft Size 2 in 51 mm

See how A41 Auger Drive Unit compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Front View
Left View
Rear View
Bottom View
Right View