Studio Shot

Bits 229 mm (9 in) Rock Drill head

Request A Price Click for Price

Key Specs

Type
Rock Head Bit
Rock Head Bit
Overall Length
9.8 in
250 mm
Weight
33.1 lb
15 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 229 mm (9 in) Rock Drill head

Type Rock Head Bit Rock Head Bit
Overall Length 9.8 in 250 mm
Weight 33.1 lb 15 kg
Cut Diameter 10.5 in 266 mm
Number of Teeth 10 10

See how 229 mm (9 in) Rock Drill head compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View