Versatile new Cat® Tiltrotators deliver fully integrated solution to increase machine utilization and help lower costs

The tilt rotate system allows the attachment to simultaneously rotate 360˚ and tilt up to 40˚, allowing tracked excavators to perform a range of tasks – digging, grading and compacting – with more precise movements without repositioning the machine.

Highlights

  • Multi-function capability allows for simultaneous 360˚ rotation and up to 40˚ left and right tilt
  • High-flow hydraulic performance up to 200 l/min (52 gpm)
  • One grease point connection with the machine’s auto-grease system 
of

MUNICH, Germany, April 7, 2025 – Delivering all-round performance, the new Cat® Tiltrotator line helps to deliver significant cost savings by reducing the number of machines and ground staff at the site. The tilt rotate system allows the attachment to simultaneously rotate 360˚ and tilt up to 40˚, allowing tracked excavators to perform a range of tasks – digging, grading and compacting – with more precise movements without repositioning the machine. Less machine repositioning helps to reduce undercarriage wear and lower costs.  

 

Our fully integrated new TRS12, TRS17, TRS20, and TRS26 models reduce installation time and show up automatically on the machine’s monitor, allowing it to be easily controlled by the joystick. 

 

Our tiltrotators can be used with a wide range of attachments like buckets, grapples, compactors and more, allowing for higher machine utilization and improved productivity. Plus, the new standard tilt sensor delivers precise tilt and rotation angles to the grading system.

Scott Rosengaard

Senior Product Consultant

Caterpillar

High-flow system

These new models feature a standard high flow swivel, providing up to 200 l/min flow at 250 bar (52 gpm at 3,626 psi) for use with high-flow work tools. Pairing the tiltrotator with a next generation Cat excavator that has a second hydraulic line boosts hydraulic flow and pressure to 250 l/min at 350 bar (66 gpm at 5,076 psi).

New pressure compensated hydraulic valves manufactured with spools provide even better control of the hydraulic flow than previous designs, allowing the tiltrotator to maintain stable rotation speed regardless of tilt speed. A quick-connect interface provides fast hydraulic attachment changes. SecureLock™ uses sensor technology inside the locking cylinder to verify the tool is correctly connected and securely locked to reduce the risk of swinging or dropping tools. 

 

High efficiency

Cat TRS models feature a single grease point connection with the excavator’s auto-grease system, and the simple-to-use innovative lubrication system is developed to quickly distribute the right amount of grease to the appropriate points. Double-acting tilt cylinders fitted with a load holding valve ensure the load is securely in position, even in the event of the hydraulic system losing pressure. Providing maximum heat distribution, the worm gearbox is filled with oil for optimum lubrication.

With the new tiltrotator models, operators can change tools without leaving the cab when equipped with the full hydraulic coupler, enhancing safety, productivity, performance, and efficiency.

A plastic cover with built-in electrical harness provides easy connection to the hydraulic valves and simplifies servicing. Frame modification on the new series reduces dirt exposure for the grading sensor, which is further protected by a metal cover.

A complete list of Cat Tiltrotators available by region can be found by visiting a cat dealer or cat.com

 

TILTROTATOR SPECIFICATIONS

 

Model

Recommended Carrier Weight

Weight

Maximum Bucket Width

Minimum

Maximum

tons (lb)

tons (lb)

kg

lb

mm

in

TRS12

12 (26,455)

16 (35,274)

513

1,131

1600

63

TRS17

14 (30,864)

19 (41,887)

644

1,420

1700

68

TRS20

18 (39,683)

24 (52,910)

755

1,664

1800

71

TRS26

23 (50,706)

32 (70,584)

938

2,068

2000

79

of

Enhance your excavator’s efficiency with Cat® Tiltrotators. Simultaneous 360° rotation and up to 40° tilt in both directions allows performance at different angles without needing to reposition the machine.

View Full Size Image
of

Get more work done with Cat® Tiltrotators. Attach to a wide range of fabricated and hydraulic attachments.

View Full Size Image
of

Efficient, precise and versatile – use the tiltrotator’s grapple module for precision work on the jobsite.

View Full Size Image
of

Whether handling materials, digging trenches, or grading, the ability to tilt and rotate attachments allows for more accurate and controlled movements.

View Full Size Image
of

Efficient, precise and versatile – use the tiltrotator’s grapple module for precision work on the jobsite.

View Full Size Image
of

A Cat-Integrated Solution: touchscreen display includes full tiltrotator controls, positioning system and integrates with Cat Grade and Cat Payload.

View Full Size Image
of

The TRS26 attached to a 330 excavator on a jobsite in Norway.

View Full Size Image

 

 

Download the Press Release

Download Now

Download the Images 

Download Now

 

 

# # #

About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.

NOTE TO EDITORS: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

 

Press Inquiries:

Amy Doughty
Caterpillar Trade Press Media Representative
Amy.Doughty@cat.com
 
For Release: North America, South America, Europe
Release Number: 68PR25 — April 2025



Tilt Rotate Systems

Excavator Tilt Rotate Systems help you maneuver around obstacles without repositioning your machine to save time.

Learn More
Tiltrotators
Tiltrotators

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now