Weights
Maximum Operating Weight | 76386 lb 34648 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® RM600 Reclaimer/Stabilizer is designed for full-depth reclamation and soil stabilization projects. Get the versatility you need for a variety of applications and terrain with outstanding maneuverability. A powerful Cat engine and intuitive machine operation deliver superior mix quality. Easily maintain precision with convenient productivity features in a comfortable operator environment that optimizes visibility. Power combined with advanced machine controls deliver performance to keep you productive all day long.
Optimum weight distribution with features like All-Wheel Drive and a powerful Cat® engine maximize cutting and mixing performance.
The ergonomic operator station provides excellent visibility and is equipped with features to simplify operation.
Designed to work in a variety of applications and terrain with multiple rotor configurations and exceptional maneuverability.
Maximum Operating Weight | 76386 lb 34648 kg |
Cutting/Mixing Width | 96 in 2438 mm |
Maximum Cutting/Mixing Depth | 20 in 508 mm |
Operating Speed | 184 ft/min 56 m/min |
Maximum Travel Speed | 7.5 mile/h 12.1 km/h |
Rotor Options | System K System K |
Gross Power | 630 hp 470 kW |
Engine Model | Cat C18 Cat C18 |
Length | 28.61 ft 8.72 m |
Width | 9.8 ft 3 m |
Maximum Height | 11.5 ft 3.5 mm |
Wheel Base | 23.13 ft 7.05 m |
Ground Clearance | 19.9 in 506 mm |
Fuel Tank Capacity | 325 gal (US) 1230 l |
Caterpillar product brochures and other informational documents are available for your growing business.
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
RM600 Reclaimer/Stabilizer
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.