Weights
Maximum Operating Weight | 57232 lb 25960 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The versatile Cat® RM400 Reclaimer/Stabilizer delivers excellent material gradation, outstanding maneuverability, and simple operation with superb visibility for excellent overall job site performance. Your toughest road rehabilitation and soil stabilization jobs have met their match.
Easily operate with simple, ergonomic controls in a comfortable work environment.
Efficient machine operation and large engine maximize power to the machine.
Optimized sight lines and reduced overall machine length for excellent overall jobsite performance.
Maximum Operating Weight | 57232 lb 25960 kg |
Cutting/Mixing Width | 96 in 2438 mm |
Maximum Cutting/Mixing Depth | 20 in 508 mm |
Operating Speed | 2.97 mile/h 4.8 km/h |
Maximum Travel Speed | 6.8 mile/h 11 km/h |
Rotor Options | Universal, Combination, Spade Universal, Combination, Spade |
Rotor Speed - First (at 2100 Engine rpm) | 108 r/min 108 r/min |
Rotor Speed - Second (at 2100 Engine rpm) | 134 r/min 134 r/min |
Rotor Speed - Third (at 2100 Engine rpm) | 159 r/min 159 r/min |
Gross Power | 415.7 hp 310 kW |
Engine Model | Cat C9.3B Cat C9.3B |
Length | 31.4 ft 9.56 m |
Width | 9.8 ft 3 m |
Maximum Height | 11.5 ft 3.5 m |
Wheel Base | 20.7 ft 6.32 m |
Ground Clearance | 19.7 in 500 mm |
Fuel Tank Capacity | 279 gal (US) 1056 l |
Caterpillar product brochures and other informational documents are available for your growing business.
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Road Reclaimer
RM400 Introduction
RM400 Customer Testimonial
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.
Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.