D6

Medium Dozers D6

Tier 3

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C9.3B
Cat® C9.3B
Power - Net
215 hp
161 kW
Operating Weight
48788 lb
22130 kg

Overview

Performance And Technology For Higher Productivity

The Cat® Next Generation D6 Dozer, with more weight, horsepower, and technology than its predecessor, is the right choice from first cut to final grade. The proven Cat C9.3B engine with a fully automatic 4-speed transmission ensures there is power when needed. Common cabs and controls from the D5 to the D8 coupled with a broad range of technology simplifies operation across all bulldozers.

Benefits

More Power

More weight and horsepower than D6T and an improved frame design gives the D6 a balanced ride with no additional counterweights and the power to handle a variety of tasks.

Easy To Operate

Fully automatic 4-speed transmission continuously adjusts for maximum efficiency and power to the ground without added operator input.

Increase Productivity with Cat Technology

Easy-to-add Assist features help reduce operator inputs, while other options, such as Cat Grade with 3D hardware ready, make enabling technologies easier.

Product Specifications for D6

Engine Model Cat® C9.3B Cat® C9.3B
Power - Net 215 hp 161 kW
Net Power - Rated - ISO 9249/SAE J1349 215 hp 161 kW
Net Power (Rated) - ISO 9249 (DIN) 219 mhp 219 mhp
Build Number 20C 20C
Emissions Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Note (1) Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 48788 lb 22130 kg
Powertrain Fully Automatic 4-speed Powershift Transmission with Lock Up Clutch (LUC) Fully Automatic 4-speed Powershift Transmission with Lock Up Clutch (LUC)
Fuel Tank 90 gal (US) 341 l
Operating Weight 48788 lb 22130 kg
Ground Pressure 7.9 psi 54 kPa
Width of Standard Shoe 24 in 610 mm
Blade Semi-Universal (SU) Semi-Universal (SU)
Blade Capacity 7.5 yd³ 5.7 m³
Operating Weight 52715 lb 23911 kg
Ground Pressure 5.2 psi 36 kPa
Width of Standard Shoe 36 in 915 mm
Blade Straight Straight
Blade Capacity 5 yd³ 3.8 m³
Operating Weight 49108 lb 22275 kg
Ground Pressure 7.1 psi 49 kPa
Width of Standard Shoe 24 in 610 mm
Blade VPAT VPAT
Blade Capacity 5.4 yd³ 4.1 m³
Operating Weight 50733 lb 23012 kg
Ground Pressure 5.9 psi 40 kPa
Width of Standard Shoe 30 in 760 mm
Blade VPAT VPAT
Blade Capacity 5.9 yd³ 4.5 m³
Operating Weight 51912 lb 23547 kg
Ground Pressure 5 psi 34 kPa
Width of Standard Shoe 36 in 915 mm
Blade VPAT VPAT
Blade Capacity 6.5 yd³ 4.9 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg (2.99 lb) of refrigerant which has a CO2 equivalent of 1.946 metric tonnes (2.145 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.36 kg (2.99 lb) of refrigerant which has a CO2 equivalent of 1.946 metric tonnes (2.145 tons).

D6 Standard Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

Powertrain

  • Cat® C9.3B engine
  • Differential steering system
  • Fully automatic 4-speed transmission with Lock Up Clutch (LUC) torque divider
  • Engine air pre-cleaner with dust ejection
  • Double reduction planetary final drives
  • Automatic ether starting aid
  • Electric fuel priming pump
  • Electronic parking brake
  • Engine air filter with electronic service indicator
  • Fuel water separator with electronic service indicator
  • Jacket water heater, 110V OR 220V based on sales region

Cat Technology

  • Slope Indicate
  • Third Party Grade Control Ready Cab
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica
  • Product Link – cellular
  • Remote Flash/Troubleshoot
  • Operator ID
  • Machine security – passcode
  • Remote Control Ready

Operator Environment

  • Fully redesigned Premium cab with integrated ROPS and FOPS, single pane door glass, sliding windows, with Cat Advanced Cabin Filtration
  • Gauge Cluster
  • Integrated rearview camera
  • Adjustable operator controls/armrests
  • Cloth seat with mechanical adjustable lumbar support
  • Cab mounted modular HVAC system with automatic reversing fans. Automatic temperature and blower control with distributed ducting.
  • Viscous cab mounts for improved ride
  • USB and Auxiliary ports
  • Enhanced cab storage solutions
  • Adjustable foot pegs
  • Screen ready, side and rear
  • Operator presence switch

Undercarriage

  • Structurally improved track roller frame designed to allow conversion between HDXL and Abrasion
  • Undercarriage with 8 bottom rollers
  • Heavy Duty (HDXL with DuraLink™)
  • Moderate service track shoes
  • Carrier roller
  • Hydraulically adjustable track

Hydraulics

  • Load sensing hydraulics – dozer lift and tilt
  • Independent steering hydraulics
  • Ripper ready rear hydraulics
  • Single axis ripper control
  • Hydraulic automatically reversing, zero speed capable cooling fan
  • Electronic hydraulic lockout switch

Electrical

  • Standard Lights – 4 LED light package
  • Backup alarm
  • Converter: 15 Amp, 12V outlet
  • Diagnostic connector
  • Forward warning horn
  • Fuse panel and main power relay located inside cab

Service and Maintenance

  • Ecology drains
  • Ground level service center with remote electrical disconnect, access light, and secondary shutdown switch
  • Fuel tank, 341 L (90 gal)
  • Mounting provisions for grease gun, shovel, and fire extinguisher
  • Perforated radiator doors, louvered and hinged
  • Rear access ladder
  • Removable engine enclosures, perforated and hinged, with under hood work light
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Maintenance free equalizer bar
  • Certified ISO 14567 tie off points (3)
  • Vandalism protection for fluid compartments and battery box
  • Dedicated shipping tie downs, rear

Batteries, Starters, Alternators, and Fluids

  • 95 Amp alternator
  • Heavy duty, 24V starter
  • Extended Life Engine coolant, –37° C (–35° F)

Attachments

  • Drawbar

Guarding and Screens

  • Hinged bottom guards
  • Standard duty grab handles

D6 Optional Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

Powertrain

  • Engine air pre-cleaner with dust ejection and screen for high debris applications
  • Double reduction planetary final drives, guarded

Cat Technology

  • Cat Assist with ARO package
  • Cat Grade 3D Ready with Assist package (hardware only)
  • Cat Grade 3D with Assist package
  • Product Link – dual cellular/satellite
  • Grade connectivity
  • Machine security – Bluetooth®
  • Cat Command for Dozing

Operator Environment

  • High debris cab, fully redesigned with integrated ROPS and FOPS, impact resistant polycarbonate doors, solid side windows for improved sealing, powered pre-cleaner with Cat Advanced Cabin Filtration for improved performance and filter life
  • Fully redesigned heavy duty cab with integrated ROPS and FOPS, impact resistant polycarbonate doors, sliding windows, with Cat Advanced Cabin Filtration
  • Full-color 254 mm (10 inch) liquid crystal touchscreen display
  • Joystick control – ARO
  • Deluxe leather heated/ventilated seat with electronic adjustable lumbar support
  • Cat Advanced Cabin Filtration with powered pre-cleaner with MERV 16, HEPA, and Activated Charcoal options
  • Entertainment radio with Bluetooth and microphone
  • Quick opening floor plate

Undercarriage

  • Undercarriage with 10 bottom rollers for fine grading applications
  • Waste undercarriage (HDXL only)
  • Partially guided undercarriage
  • Fully guided undercarriage
  • Cat Abrasion™ track
  • Extreme service track shoes
  • Replaceable sprocket rim segments

Blades

  • Semi-Universal, ARO mounts
  • Semi-Universal, LGP with ARO mounts
  • Semi-Universal, Waste
  • Semi-Universal, LGP Waste
  • Straight blade, LGP with ARO mounts
  • Straight blade, LGP Waste
  • VPAT, ARO mounts
  • VPAT, LGP with ARO mounts
  • Cat FirstCut™ cutting edges (SU blades)

Hydraulics

  • Ripper and winch ready rear hydraulics
  • Dual axis ripper/winch control

Electrical

  • Optional Lights – 6 LED light package
  • Premium Lights – 12 LED light package
  • Integrated beacon warning light (does not impact shipping height)
  • Communication radio ready kit

Service and Maintenance

  • 30-minute cab removal
  • Ecology drains with high speed oil power train and engine oil change
  • Hour meter
  • Fuel tank, 341 L (90 gal), fast fill ready
  • Wiggins style fast fill nozzle
  • Rear work light

Batteries, Starters, Alternators, and Fluids

  • 150 Amp alternator
  • 150 Amp ducted alternator
  • Heavy duty batteries, two maintenance-free 12V (1,400 CCA) (24V system)
  • Extended Life Arctic engine coolant, –51° C (–60° F)

Attachments

  • High lift multi-shank ripper with straight or curved shanks
  • Lightweight rear tow point
  • Striker bar box
  • Counterweights (not recommended unless using heavier aftermarket blades)
  • PACCAR PA56 winch, low speed PTO
  • PACCAR PA85 winch, variable speed hydraulic
  • PACCAR PA56 winch, standard speed PTO (Dealer only)
  • Allied H6H winch, variable speed hydraulic (Dealer only)
  • Fairlead Assembly; 3-roller, fits PA55, PA56, and PA85 winches
  • Retrofit kit (4th roller); fits PA55, PA56, and PA85 winches

Guarding and Screens

  • Heavy duty sealed and hinged bottom guards (Push Arm only)
  • Heavy duty sealed quick access hinged bottom guards (Push Arm only)
  • Heavy duty grab handles
  • Open Sweeps guarding
  • Forestry Sweeps guarding with full canopy
  • Hinged rear screen
  • Hinged side screens
  • Fuel tank guard (with or without fast fill)
  • Guards for premium lights, front and side
  • Machine seals for high debris
  • Front and rear striker bars (Push Arm only)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Slope Assist for Dozers

    Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

  • Cat Steer Assist for Dozers

    Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

1 - 8 of 9 Items items
Previous Next

Cat® Grade with Slope Assist™ for Dozers makes just about any dozing job faster and easier. The system maintains blade cross slope and/or mainfall for better surface quality, even with a less experienced operator.

Explore Technology

Cat® Steer Assist for Dozers automates multiple steering functions to help make operation easier. Increase productivity with less effort, resulting in greater efficiency and reduced operator fatigue. ​

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how D6 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer

D6 Dozer
D6 Dozer
D6 Dozer
D6 Dozer

Cat D6 - Pushing Your Profitability Forward

Cat D6 Dozer - Road of Innovation Part 1

Cat D6 Dozer - Road of Innovation Part 2

Cat D6 Dozer - Road of Innovation Part 3

Cat Steer Assist for Dozers

Cat Steer Assist 3D for Dozers

Cat Command for Dozing: Preston Contractors

The Assist Advantage - Helpful Technology for Cat Dozer Operators

Cat D6 - Pushing Your Profitability Forward
Cat D6 Dozer - Road of Innovation Part 1
Cat D6 Dozer - Road of Innovation Part 2
Cat D6 Dozer - Road of Innovation Part 3
Cat Steer Assist for Dozers
Cat Steer Assist 3D for Dozers
Cat Command for Dozing: Preston Contractors
The Assist Advantage - Helpful Technology for Cat Dozer Operators

360 View
360 View
360 View
From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

From the D1 to the D11, Cat Dozers now have simpler names but the same reliable performance.
Dozer technology comes in scalable packages, so you can select the level that fits your business needs.

Check out current offers for the D6

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.