D10

Large Dozers D10

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C27
Cat® C27
Engine Power - Net SAE J1349/ISO 9249** - Forward
602 hp
449 kW
Operating Weight
154888 lb
70256 kg

Overview

Innovation on Track

The Cat® D10 Dozer is innovative by design — developed by a team of experts who follow a design approach that incorporates feedback from the field with industry-leading technologies to deliver a dozer that continues to advance with every model. The new D10 is no exception. It’s more efficient, so it burns less fuel. It’s more serviceable, so you’ll experience less downtime. It’s more durable, so you’ll spend less over its lifetime. And it’s more productive — so you’ll spend less time putting more profitability to your bottom line.

Benefits

Up to 6% More Efficient & 4% Less Fuel Consumption

With stator clutch torque converter, single plane cooling and load-sensing hydraulics

Infused with Proven Technologies

Improved operator interface, AutoCarry™ and AutoRip, remote-control-ready and updated electronic architecture

Up to 8% Reduction in Maintenance & Repair

Less downtime and reduced costs thanks to longer component life and improved serviceability

Product Specifications for D10

Engine Model Cat® C27 Cat® C27
Engine Power - Net SAE J1349/ISO 9249** - Forward 602 hp 449 kW
Engine Power - Gross SAE J1995* - Forward 631 hp 471 kW
Engine Power - Gross SAE J1995* - Reverse 801 hp 597 kW
Engine Power - ISO 14396* - Forward 620 hp 462 kW
Engine Power - ISO 14396* - Reverse 789 hp 588 kW
Engine Power - Net SAE J1349/ISO 9249** - Reverse 756 hp 564 kW
Displacement 1648 in³ 27 l
Stroke 6 in 152 mm
Bore 5.4 in 137 mm
Emissions U.S. EPA Tier 4 Final/EU Stage V U.S. EPA Tier 4 Final/EU Stage V
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) All Engine ratings apply at 1,800 rpm. All Engine ratings apply at 1,800 rpm.
Note (3) Tier 2 equivalent rating (in FWD gears) begins altitude de-rate at 4480 m (14,700 ft). Tier 2 equivalent rating (in FWD gears) begins altitude de-rate at 4480 m (14,700 ft).
Note (4) Tier 4/EU Stage 5 equivalent rating (in FWD gears) begins altitude de-rate at 4420 m (14,500 ft). Tier 4/EU Stage 5 equivalent rating (in FWD gears) begins altitude de-rate at 4420 m (14,500 ft).
Note (5) **Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required at 25° C ambient temperature. **Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required at 25° C ambient temperature.
Engine Model Cat® C27 Cat® C27
Engine Power - Net SAE J1349/ISO 9249** - Forward 603 hp 450 kW
Engine Power - Net SAE J1349/ISO 9249** - Reverse 722 hp 538 kW
Engine Power - Gross SAE J1995* - Forward 631 hp 471 kW
Engine Power - Gross SAE J1995* - Reverse 766 hp 571 kW
Engine Power - ISO 14396* - Forward 622 hp 464 kW
Engine Power - ISO 14396* - Reverse 756 hp 564 kW
Displacement 1648 in³ 27 l
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Emissions U.S. EPA Tier 2 Equivalent U.S. EPA Tier 2 Equivalent
Note (1) *Excludes all fan losses. *Excludes all fan losses.
Note (2) All Engine ratings apply at 1,800 rpm. All Engine ratings apply at 1,800 rpm.
Note (3) Tier 2 equivalent rating (in FWD gears) begins altitude de-rate at 4480 m (14,700 ft). Tier 2 equivalent rating (in FWD gears) begins altitude de-rate at 4480 m (14,700 ft).
Note (4) Tier 4/EU Stage 5 equivalent rating (in FWD gears) begins altitude de-rate at 4420 m (14,500 ft). Tier 4/EU Stage 5 equivalent rating (in FWD gears) begins altitude de-rate at 4420 m (14,500 ft).
Note (5) **Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required at 25° C ambient temperature. **Net power advertised is the power available at the flywheel when the engine is equipped with air cleaner, muffler, alternator, fan, and engine emissions controls as required at 25° C ambient temperature.
Fuel Tank - Usable Volume 323.3 gal (US) 1224 l
Fuel Tank - Total Volume 335.2 gal (US) 1269 l
Cooling System Refill – Tier 4 Final Engine 46.2 gal (US) 175 l
Engine Crankcase Sump 27.2 gal (US) 103 l
Power Train - Total Volume 81.4 gal (US) 308 l
Power Train - Refill Volume 74.8 gal (US) 283 l
Final Drives (each) 12.2 gal (US) 46 l
Track Roller Frames (each) 16.9 gal (US) 64 l
Pivot Shaft Oil 9.5 gal (US) 36 l
Hydraulic System Tank 32.2 gal (US) 122 l
Operating Weight 154888 lb 70256 kg
Shipping Weight 111739 lb 50684 kg
Note (1) D10 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm (24 in) ES shoes, and operator. D10 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm (24 in) ES shoes, and operator.
Note (2) D10 Shipping Weight includes coolant, lubricants, 10% fuel, FOPS cab, fast fuel, and 610 mm (24 in) ES shoes. D10 Shipping Weight includes coolant, lubricants, 10% fuel, FOPS cab, fast fuel, and 610 mm (24 in) ES shoes.
Pump Type Variable displacement piston Variable displacement piston
Pump Output - Implement 112 gal/min 424 l/min
Note (1) Implement Pump output measured are 2,010 engine rpm and 7000 kPa (1,015 psi). Implement Pump output measured are 2,010 engine rpm and 7000 kPa (1,015 psi).
Fan Pump 21.7 gal/min 82 l/min
Note (2) Fan Pump output measured at 2,010 engine rpm and 26 000 kPa (3,771 psi). Fan Pump output measured at 2,010 engine rpm and 26 000 kPa (3,771 psi).
Tilt Cylinder Flow - Rod End Flow 112 gal/min 424 l/min
Tilt Cylinder Flow - Head End Flow 63.4 gal/min 240 l/min
Lift Cylinder Relief Valve Setting 4061.1 psi 28000 kPa
Tilt Cylinder Relief Valve Setting 3872.5 psi 26700 kPa
Ripper - Lift - Relief Valve Setting 4061.1 psi 28000 kPa
Ripper - Pitch - Relief Valve Setting 4061.1 psi 28000 kPa
Tank Capacity 32.2 gal (US) 122 l
Cylinder Sizing - Blade Lift - Bore 5.5 in 140 mm
Cylinder Sizing - Blade Tilt - Bore 8.3 in 210 mm
Cylinder Sizing - Ripper Shank Lift - Bore 8.3 in 209.6 mm
Cylinder Sizing - Ripper Shank Angle - Bore 7.1 in 180 mm
Cylinder Sizing - Blade Lift - Stroke 65.1 in 1653 mm
Cylinder Sizing - Blade Tilt - Stroke 9.5 in 241 mm
Cylinder Sizing - Ripper Shank Lift - Stroke 21.1 in 535 mm
Cylinder Sizing - Ripper Shank Angle - Stroke 26 in 660 mm
Note (3) Electro-hydraulic pilot valves assist operations of ripper and dozer controls. Electro-hydraulic pilot valves assist operations of ripper and dozer controls.
Shoe Type Extreme Service (ES) Extreme Service (ES)
Width - Shoe 24 in 610 mm
Shoes/Side 44 44
Grouser Height 3.7 in 93 mm
Pitch 10.2 in 260 mm
Ground Clearance 28.5 in 725 mm
Track Gauge 100.4 in 2550 mm
Length - Track on Ground 152.8 in 3880 mm
Ground Contact Area 7347 in² 4.74 m²
Track Rollers/Side 8 8
Number of Carrier Rollers 1 per side (optional) 1 per side (optional)
Steering Type Hydraulically Applied Multiple-Disc Steering Clutch Hydraulically Applied Multiple-Disc Steering Clutch
Brake Type Spring Applied Multiple- Disc Brake Spring Applied Multiple- Disc Brake
Brake Diameter 15.4 in 392 mm
Brake Count 10 10
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.600 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.8 kg of refrigerant which has a CO2 equivalent of 2.600 metric tonnes.
ROPS Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008. Rollover Protective Structure (ROPS) meets the following criteria: ISO 3471:2008.
FOPS Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II. Falling Object Protective Structure (FOPS) meets the following criteria: ISO 3449:2005 LEVEL II.
Sound Operator Sound Pressure Level (ISO 6396:2008): 78 db(A) Operator Sound Pressure Level (ISO 6396:2008): 78 db(A)
Note The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Sound (1) Exterior Sound Pressure Level (ISO 6395:2008): 116 db(A) Exterior Sound Pressure Level (ISO 6395:2008): 116 db(A)
Note (1) The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The measurement was conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (2) The sound levels listed above include both measurement uncertainty and uncertainty due to production variation. The sound levels listed above include both measurement uncertainty and uncertainty due to production variation.
Note (3) The available sound suppression package can reduce the dynamic exterior sound power level of the machine by up to 4 db(A) and the dynamic operator sound pressure level by up to 2 db(A). The available sound suppression package can reduce the dynamic exterior sound power level of the machine by up to 4 db(A) and the dynamic operator sound pressure level by up to 2 db(A).
1.0 Forward 2.5 mile/h 4 km/h
1.5 Forward 3.4 mile/h 5.4 km/h
2.0 Forward 4.5 mile/h 7.2 km/h
2.5 Forward 6 mile/h 9.6 km/h
3.0 Forward 7.8 mile/h 12.5 km/h
1.0 Reverse 3.2 mile/h 5.2 km/h
1.5 Reverse 4.2 mile/h 6.7 km/h
2.0 Reverse 5.6 mile/h 9 km/h
2.5 Reverse 7.5 mile/h 12.1 km/h
3.0 Reverse 9.8 mile/h 15.7 km/h
Transmission Clutch Diameter 17 in 431.8 mm
Type Planetary powershift Planetary powershift
Ground Clearance* 28.5 in 725 mm
Track Gauge 100.4 in 2550 mm
Width - Without Trunnions - 610 mm/24 in ES 130.4 in 3311 mm
Width - Over Trunnions 148 in 3759 mm
Height - FOPS Cab* 162.8 in 4134 mm
Height - Top of Stack* 171.5 in 4356 mm
Height - ROPS/Canopy* 173.5 in 4406 mm
Note (1) *Includes grouser height for total dimensions on hard surfaces. *Includes grouser height for total dimensions on hard surfaces.
Length - Track on Ground 152.8 in 3880 mm
Overall Length - Basic Tractor 209.6 in 5324 mm
Length - With SU-Blade 292 in 7416 mm
Length - With U-Blade 305.1 in 7750 mm
Length - With Single-Shank Ripper 278.8 in 7081 mm
Length - With Multi-Shank Ripper 285.1 in 7241 mm
Overall Length - SU-Blade/SS Ripper 360.6 in 9158 mm
10SU ABR - Capacity (SAE J1265) 24.2 yd³ 18.5 m³
10SU ABR - Width (over end bits) 194.5 in 4940 mm
10SU ABR - Height 83.5 in 2120 mm
10SU ABR - Digging Depth - Blade Pitch: Full Racked Back (Carry) 19.98 in 507.47 mm
10SU ABR - Digging Depth - Blade Pitch: Nominal 25.23 in 640.87 mm
10SU ABR - Digging Depth - Blade Pitch: Full Pitched Forward (Spread) 30.08 in³ 764.12 mm
10SU ABR - Ground Clearance - Blade Pitch: Full Racked Back (Carry) 66.14 in 1680 mm
10SU ABR - Ground Clearance - Blade Pitch: Full Pitched Forward (Spread) 53.86 in 1368 mm
10SU ABR - Ground Clearance - Maximum Tilt LH 56.3 in 1430 mm
10SU ABR - Ground Clearance - Maximum Tilt RH 56.3 in 1430 mm
10U ABR - Capacity (SAE J1265) 28.7 yd³ 22 m³
10U ABR - Width (over end bits) 207.1 in 5260 mm
10U ABR - Height 83.5 in 2120 mm
10U ABR - Digging Depth - Blade Pitch: Full Racked Back (Carry) 19.98 in 507.5 mm
10U ABR - Digging Depth - Blade Pitch: Nominal 60 in 640.9 mm
10U ABR - Digging Depth - Blade Pitch: Full Pitched Forward (Spread) 30.1 in 764.1 mm
10U ABR - Ground Clearance - Blade Pitch: Full Racked Back (Carry) 66.1 in 1680 mm
10U ABR - Ground Clearance - Blade Pitch: Full Pitched Forward (Spread) 53.9 in 1368 mm
10U ABR - Ground Clearance - Maximum Tilt LH 60.8 in 1545 mm
10U ABR - Ground Clearance - Maximum Tilt RH 60.8 in 1545 mm
10U ABR - Weights - Blade Weight* 23585 lb 10698 kg
10U ABR - Weights - Total Operating Weight** (with blade and SS ripper) 154888 lb 70256 kg
Note (1) Maximum LH and RH tilt for 10SU ABR and 10U ABR blades: 17.31 degrees Maximum LH and RH tilt for 10SU ABR and 10U ABR blades: 17.31 degrees
Note (2) *Does not include hydraulic controls but includes blade cylinders, pusharms. *Does not include hydraulic controls but includes blade cylinders, pusharms.
Note (3) **D10 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm (24 in) ES shoes, and operator. **D10 Operating Weight includes coolant, lubricants, full fuel tank, ROPS, FOPS cab, SU ABR bulldozer, dual tilt, single-shank ripper with pin-puller, fast fuel, 610 mm (24 in) ES shoes, and operator.
Maximum penetration force * (shank vertical) 49233 lbf 219 kN
Maximum penetration depth (standard tip) 59.2 in 1504 mm
Maximum Clearance Raised - Under Tip, Pinned in Bottom Hole 36 in 912 mm
Weight 14209 lb 6445 kg
Note Weight includes one shank. Add 544 kg (1,199 lb) for each additional shank. Weight includes one shank. Add 544 kg (1,199 lb) for each additional shank.
Maximum penetration force * (shank vertical) 53055 lbf 236 kN
Maximum penetration depth (standard tip) 78.3 in 1988 mm
Weight 14548 lb 6599 kg
Note Weight includes one shank. Add 544 kg (1,199 lb) for each additional shank. Weight includes one shank. Add 544 kg (1,199 lb) for each additional shank.

D10 Standard Equipment

OPERATOR ENVIRONMENT

  • Air Conditioner and Heater with Automatic Climate Control
  • Seat — Cloth with Air Suspension
  • Cab Glass — Single-Pane Tinted Safety
  • Rollover Protection System (ROPS)/Falling Object Protection (FOPS), Sound-Suppressed Cab
  • High-Definition Primary Touchscreen Display
  • Cab Access – Blade Push Arm Steps and Grab Handle
  • Visibility – Rearview Mirror

TECHNOLOGY

  • VIMS
  • Cat Product Link™ Elite (cellular)
  • Automated Blade Assist (ABA)

POWER TRAIN

  • Stator Clutch Torque Divider – Electronic Control
  • Powershift Transmission – Three-Speed Electronic Shift
  • High-Performance Single-Plane Cooling Package with Aluminum Radiator
  • Cat C27 Engine – U.S. EPA Tier 4 Final or Tier 2 Equivalent

UNDERCARRIAGE

  • Lifetime-Lubricated Rollers and Idlers
  • Suspension-Type Undercarriage
  • Track Shoe (ES): 610/710/785 mm (24, 28, 31 inch) Width

HYDRAULICS

  • Electronically Controlled, Load-Sensing Dozer Lift and Tilt
  • Electronically Enabled Blade – Quick Drop
  • Electronically Controlled, Load-Sensing Ripper Lift and Pitch
  • Dozer Blade – Dual Tilt, Guarded Lines

ELECTRICAL

  • 24V Electric Start
  • Batteries – 2× 200-Amp Hour, 12V
  • Battery Isolation - Single Pole
  • Lights – LED – 13 Positions

SERVICE AND MAINTENANCE

  • Replaceable Bearings – Push Arm and Ripper
  • Radiator Guard – Swing-Out Access Doors
  • Ground-Level Fast Fuel Fill
  • Ground-Level Electrical Service Station
  • Diagnostic Connector
  • Bottom Guards - Hinged with Release Catch
  • Scheduled Oil Sampling (S·O·S) Fluid Sampling Ports
  • Ecology Fluid Drains – All Compartments

D10 Optional Equipment

OPERATOR ENVIRONMENT

  • Cab Glass – Dual-Pane Laminated Impact Safety
  • Visibility – Five Cameras: 360-Degree View and Ripper Camera
  • Cab Glass – High-Pressure Safety (40 psi/275 kPa)
  • MineStar™ Terrain Display
  • Seat – Heated, Cooled, Adjustable Lumbar and Bolsters
  • Visibility – Dual Camera: Backup and Ripper

TECHNOLOGY

  • Autocarry™
  • Auto Ripper Control
  • Cat Product Link Elite Dual Mode (cellular + satellite)
  • Cat Grade with 3D Blade Control
  • MineStar Terrain Ready
  • MineStar Terrain with Blade Control
  • MineStar Command Remote Control Ready

POWER TRAIN

  • Hydraulic Cooling Fan – Automatic Reversing

UNDERCARRIAGE

  • Abrasion Rollers and Idlers
  • Cold Weather Rollers and Idlers
  • Carrier Roller
  • Track Links – Heavy Duty XL – Duralink
  • Track Shoe – Anti-Packing Round Hole
  • Sound-Suppression Undercarriage
  • Track Shoes : 610/710/786 mm (24/28/31 in) Width (various configurations)

HYDRAULICS

  • Ripper Pin Puller

ELECTRICAL

  • Lights – LED – Premium Package
  • Battery Isolation – Dual Pole

SERVICE AND MAINTENANCE

  • Ripper Lubrication – Grouped – Ground-Level Fill
  • Ground-Level – Fluid Fill and Drain Engine, Power Train, Hydraulic and Coolant
  • Sound Reduction Sealed Bottom Guards
  • Ripper Lubrication – Autolube with Ground-Level Fill

REAR ATTACHMENTS

  • Counterweight – Rear, 3 Weighted Plates
  • No Rear Attachment for customers who already have a rear attachment
  • Ripper – Single Shank with Pin Puller and Retrieval Hitch
  • Ripper – Single Shank with Pin Puller
  • Ripper – Multi Shank (three shank)
  • Counterweight – Rear, 4 Weighted Plates
  • Ripper – Multi Shank Deep with Pin Puller

BLADES

  • Semi-Universal (18.5 m3/24.2 yd3)
  • Universal (22 m3/28.7 yd3)

OTHER

  • Fire Suppression Ready
  • Fire Suppression Installed

WORKTOOLS BLADES

  • Cushion Dozer Blade
  • Coal Universal (52 m3/68 yd3)
  • Black Blade Paint
  • Abrasion Liners and Guards
  • Woodchip Universal (72.6 m3/95 yd3)
  • Reclaimation Universal (24.5 m3/32 yd3)
  • Coal Universal (46.1 m3/60.3 yd3)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Dozing in Mining

    Cat® MineStar™ Command for dozing improves safety and efficiency by taking operators off their machines and letting them work from either nearby or remote locations. Whether you choose the over-the-shoulder remote control console or the remote operator station, your operators can have full control of the dozer without being exposed to dust, noise, vibration or other hazards. With semi-autonomous dozing, a single operator can manage up to four machines from a remote location — boosting productivity and safety Deep integration with Cat machine systems enables smooth, precise control for maximum efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for dozing improves safety and efficiency by taking operators off their machines and letting them work from either nearby or remote locations. Whether you choose the over-the-shoulder remote control console or the remote operator station, your operators can have full control of the dozer without being exposed to dust, noise, vibration or other hazards. With semi-autonomous dozing, a single operator can manage up to four machines from a remote location — boosting productivity and safety Deep integration with Cat machine systems enables smooth, precise control for maximum efficiency and productivity.

Explore Technology
  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Grade with 3D for Dozers

    Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

1 - 8 of 9 Items items
Previous Next

Cat® Grade with 3D for Dozers is a factory-integrated grade control system that helps operators improve grading efficiency, accuracy, and productivity using automated blade movements.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • Cat Terrain for Grading

    Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the D10

Start D10 Tour
close

Media Gallery

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer

D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer
D10 Large Dozer

Cat® Fire Suppression System for Large Dozers

Customer Story Video: Cat® D10 at Pelly Construction

Cat® D10 Dozer Walkaround Video

Cat® D10 Dozer: Innovation on Track

Cat® Fire Suppression System for Large Dozers
Customer Story Video: Cat® D10 at Pelly Construction
Cat® D10 Dozer Walkaround Video
Cat® D10 Dozer: Innovation on Track

360 View
360 View

See how D10 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Check out current offers for the D10

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.