TRS20 - Pin-on top, S70 bottom configuration

Tilt Rotate Systems TRS20 Tiltrotator: 649-3798

Request A Price Click for Price

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1649 lb
748 kg
Interface Options: Top-Bottom
Pin-on / S70
Pin-on / S70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS20 Tiltrotator: 649-3798

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1649 lb 748 kg
Interface Options: Top-Bottom Pin-on / S70 Pin-on / S70
Overall Height 49 in 1235 mm
Length 34 in 873 mm
Overall Width 34 in 859 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS20 Tiltrotator: 649-3798 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS20 - Pin-on top, S70 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS20 - Pin-on top, S70 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.