Studio Shot

Tilt Rotate Systems TRS8, S50 Coupler/S50 Coupler, 7-10 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators
Weight
672.6 lb
305.1 kg
Interface Options: Top-Bottom
S-50 / S-50
S-50 / S-50

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS8, S50 Coupler/S50 Coupler, 7-10 Ton Mini Excavators

Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Weight 672.6 lb 305.1 kg
Interface Options: Top-Bottom S-50 / S-50 S-50 / S-50
Overall Height 37.6 in 956 mm
Length 24.1 in 613 mm
Overall Width 26.7 in 678 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 17.7 ft³ 500 l
Maximum Bucket Width 59.1 in 1500 mm
Optimal Hydraulic Flow 45-75 L/min (12-20 gpm) 45-75 L/min (12-20 gpm)
Maximum Operating Pressure 3625.9 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 19545.4 lb/ft 26500 N·m
Turning Torque 2876.5 lb/ft 3900 N·m

See how TRS8, S50 Coupler/S50 Coupler, 7-10 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View