Studio Shot

Grading Buckets 1500 mm (59 in), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
59.1 in
1500 mm
Capacity
18.6 ft³
527 l
Weight
743 lb
337 kg

Overview

For cleaning ditches, sloping, grading and other finishing work.

Product Specifications for 1500 mm (59 in), Pin On, Bolt-On Cutting Edge

Width 59.1 in 1500 mm
Capacity 18.6 ft³ 527 l
Weight 743 lb 337 kg
Base Edge Thickness 0.8 in 20 mm
Bolt-On Cutting Edge Thickness 0.5 in 12.7 mm
Tip Radius 33.9 in 860 mm
Interface Type Pin On Pin On

See how 1500 mm (59 in), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.