Studio Shot

Ditch Cleaning Buckets 1200 mm (47 in), Pin On

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
7.8 ft³
220 l
Weight
273.4 lb
124 kg

Overview

Provides optimum trenching, slope-cutting, grading and finishing work.

Product Specifications for 1200 mm (47 in), Pin On

Width 47.2 in 1200 mm
Capacity 7.8 ft³ 220 l
Weight 273.4 lb 124 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 25.5 in 647 mm
Interface Type Pin on Pin on

See how 1200 mm (47 in), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View