Studio Shot

Brackets Mounting Bracket - Skid Steer Loader

Request A Price Click for Price

Key Specs

Interface Type
Skid Steer Coupler
Skid Steer Coupler
Weight
299.8 lb
136 kg
Overall Width
49.7 in
1263 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - Skid Steer Loader

Interface Type Skid Steer Coupler Skid Steer Coupler
Weight 299.8 lb 136 kg
Overall Width 49.7 in 1263 mm
Overall Length 14.1 in 357 mm
Overall Height 21.5 in 547 mm
Mounting Bracket Size Small-Large Small-Large

See how Mounting Bracket - Skid Steer Loader compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View