Studio Shot

Brackets 45-50 mm Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin On
Pin On
Weight
176.4 lb
80 kg
Overall Width
17.2 in
437 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 45-50 mm Mounting Bracket - Pin On

Interface Type Pin On Pin On
Weight 176.4 lb 80 kg
Overall Width 17.2 in 437 mm
Overall Length 19.4 in 492 mm
Overall Height 13.8 in 350 mm
Pin Diameter 45/50 mm (1.8/2 in) 45/50 mm (1.8/2 in)
Mounting Bracket Size Small-Large Small-Large

See how 45-50 mm Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View