Engine
Engine Model | Cat® C3.6L Cat® C3.6L |
Gross Power - Basic | 73.7 hp 55 kW |
Note | Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards. |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The TL642 is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Exceptional all-round visibility
Ground level servicing for easily accessible daily checks
Engine Model | Cat® C3.6L Cat® C3.6L |
Gross Power - Basic | 73.7 hp 55 kW |
Note | Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards. |
Operating Weight | 22002 lb 9980 kg |
Rated Load Capacity | 6500 lb 2948 kg |
Maximum Lift Height | 42 ft 12.8 m |
Maximum Forward Reach | 30 ft 9.1 m |
Top Travel Speed | 19 mile/h 31 km/h |
Drawbar Pull - Loaded | 20670 lbf 92 kN |
Turning Radius - Over Tires | 12 ft 3.7 m |
Frame Leveling | 10° 10° |
Capacity at Maximum Height | 6500 lb 2949 kg |
Capacity at Maximum Reach | 700 lb 317 kg |
Height | 8 ft 2430 mm |
Width | 8 ft 2470 mm |
Wheel Base | 11.25 ft 3430 mm |
Length - Fork Face | 18.5 ft 5639 mm |
Ground Clearance | 17 in 432 mm |
Turning Radius - Over Tires | 12 ft 3658 mm |
Standard | 370/75-28 Duraforce Air 370/75-28 Duraforce Air |
Optional (1) | 370/75-28 Duraforce Foam Fill 370/75-28 Duraforce Foam Fill |
Optional (2) | 315/95-28 Telemaster Solid 315/95-28 Telemaster Solid |
Optional (3) | 13.00-24 16PR Air 13.00-24 16PR Air |
Optional (4) | 13.00-24 12PR Foam 13.00-24 12PR Foam |
Optional (5) | 370/75-28 Non-Marking Air 370/75-28 Non-Marking Air |
Optional | 370/75-28 Non-Marking Foam 370/75-28 Non-Marking Foam |
Gear Pump | Single-section Single-section |
Auxiliary Hydraulic Pressure | 3481 psi 240 bar |
Auxiliary Hydraulic Flow | 18 gal/min 68 l/min |
Fuel Tank | 38.3 gal (US) 145 l |
Hydraulic System | 42 gal (US) 158 l |
Boom Up | 15 s 15 s |
Boom Down | 10.3 s 10.3 s |
Tele In | 9.5 s 9.5 s |
Tele Out | 16.3 s 16.3 s |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Type (1) | Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles. |
Type (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
Carriages - Dual Fork Positioning | 50 in 1270 mm |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) |
Pallet Forks - Option 3 | [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in) [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in) |
Pallet Forks - Option 1 | [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Carriages - Standard Tilt | 50 in 1270 mm |
Carriages - Side Shift | 50 in 1270 mm |
Carriages - Swing | 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) |
Lumber Forks - Option 1 | [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.