980

Medium Wheel Loaders 980

Request A Price Find Dealer

Key Specs

Engine Power - 1,800 rpm ISO 14396:2002
406 hp
303 kW
Operating Weight
66877 lb
30344 kg
Engine Power - 1,800 rpm ISO 14396:2002
412 hp (metric)
412 hp (metric)

Overview

Highly Efficient, Excellent Performance

The Cat® 980 Wheel Loader brings premium performance with simple-to-use technologies helping to boost operator efficiencies and deliver consistent high bucket fill factors resulting in highly efficient productivity. Long service intervals help to reduce downtime. This machine is designed to meet emission standards without interrupting operation delivering great performance, reliability, durability, and versatility resulting in a machine that is built to meet your needs.

Benefits

Excellent Productivity

Updated job-aids and on-board feature guides,* Autodig with Auto Set Tires for automated loading, consistent high fill factors, and reduced tire wear and a broad choice in configurations help to deliver great machine performance.

* 980 (14B) compared to the 980 (14A)

Efficient Operation

Save time and money with long service intervals, in-cab maintenance reminders, Tire Pressure Monitoring System, and expanded Remote Services capability.

Built In Safety

Spacious cab layout with floor to ceiling windshield, left footrest for added stability, along with a 4-point seat belt kit with retractors help you to work more safely.  Optional Collision Warning System with Motion Inhibit and People Detection helps to improve worker safety on the ground.

Product Specifications for 980

Engine Power - 1,800 rpm ISO 14396:2002 406 hp 303 kW
Engine Power - 1,800 rpm ISO 14396:2002 412 hp (metric) 412 hp (metric)
Engine Model Cat® C13 Cat® C13
Gross Power - 1,800 rpm SAE J1995:2014 412 hp 307 kW
Gross Power - 1,800 rpm SAE J1995:2014 417 hp (metric) 417 hp (metric)
Net Power - 1,800 rpm ISO 9249:2007, SAE J1349:2011 378 hp 282 kW
Net Power - 1,800 rpm ISO 9249:2007, SAE J1349:2011 383 hp (metric) 383 hp (metric)
Engine Torque - 1,300 rpm ISO 14396:2002 1602 lbf·ft 2172 N·m
Gross Torque - 1,300 rpm SAE J1995:2014 1617 lbf·ft 2192 hp
Net Torque - 1,000 rpm ISO 9249:2007, SAE J1349:2011 1527 lbf·ft 2070 N·m
Displacement 763 in³ 12.5 l
Emissions Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3, EU Stage IIIA, and China Nonroad Stage III. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3, EU Stage IIIA, and China Nonroad Stage III.
Biodiesel Capability Up to B20¹ Up to B20¹
Note (1) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and muffler. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and muffler.
Note (2) ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 100% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with following lower carbon intensity fuels up to: • 100% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Note (3) Cat engines are compatible with diesel fuel blended with following lowercarbon intensity fuels up to: • 100% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to- liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * For use of blends higher than 20% biodiesel, consult your Cat dealer Cat engines are compatible with diesel fuel blended with following lowercarbon intensity fuels up to: • 100% biodiesel FAME (fatty acid methyl ester)* • 100% renewable diesel, HVO (hydrogenated vegetable oil) and GTL (gas-to- liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * For use of blends higher than 20% biodiesel, consult your Cat dealer
Displacement 12.5 L 12.5 L
Operating Weight 66877 lb 30344 kg
Note Weight based on a machine configuration with Bridgestone 29.5R25 VSNT L4 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, open differential axles (front/rear), secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) general purpose bucket with BOCE. Weight based on a machine configuration with Bridgestone 29.5R25 VSNT L4 radial tires, full fluids, operator, standard counterweight, ride control, cold start, roading fenders, Product Link™, open differential axles (front/rear), secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) general purpose bucket with BOCE.
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 2 8.3 mile/h 13.3 km/h
Forward - 3 14.6 mile/h 23.5 km/h
Forward - 4 24.5 mile/h 39.5 km/h
Reverse - 1 4.8 mile/h 7.8 km/h
Reverse - 2 9.4 mile/h 15.2 km/h
Reverse - 3 16.7 mile/h 26.9 km/h
Reverse - 4 24.5 mile/h 39.5 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 935 mm (37 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 935 mm (37 in) roll radius.
Operator Sound Pressure Level - ISO 6396:2008 75 dB(A) 75 dB(A)
Exterior Sound Power Level - ISO 6395:2008 112 dB(A) 112 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 72 dB(A) 72 dB(A)
Exterior Sound Power Level - ISO 6395:2008² 109 dB(A) 109 dB(A)
Note (1) ¹Including countries that adopt the EU and UK Directives. ¹Including countries that adopt the EU and UK Directives.
Note (2) ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701. ²Exterior Sound Power Level - European Union Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent 2.288 metric tonnes (2.522 tons).
Static Tipping Load - Full 40° Turn - With Tire Deflection 43432 lb 19706 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 46208 lb 20965 kg
Breakout Force 51008 lbf 227 kN
Note (1) For a machine configuration as defined under “Weight.” For a machine configuration as defined under “Weight.”
Note (2) Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Fuel Tank 112.5 gal (US) 426 l
Cooling System 13.2 gal (US) 50 l
Crankcase 9.8 gal (US) 37 l
Transmission 20.3 gal (US) 77 l
Differential - Final Drives - Front 22.2 gal (US) 84 l
Differential - Final Drives - Rear 22.2 gal (US) 84 l
Hydraulic Tank 40.4 gal (US) 153 l
Implement System - Maximum Pump Output at 2,250 rpm 119 gal/min 449 l/min
Implement System - Maximum Operating Pressure 4975 psi 34300 kPa
Hydraulic Cycle Time - Total 10.1 s 10.1 s
Height - Top of Hood 10.08 ft 3064 mm
Height - Top of ROPS 12.58 ft 3829 mm
Ground Clearance 1.42 ft 456 mm
Wheel Base 12.5 ft 3800 mm
Overall Length - Without Bucket 26.83 ft 8155 mm
Hinge Pin Height at Carry Height 2 ft 632 mm
Hinge Pin Height at Maximum Lift 14.92 ft 4554 mm
Lift Arm Clearance at Maximum Lift 12.67 ft 3881 mm
Rack Back - Maximum Lift 61 ° 61 °
Rack Back - Carry Height 48 ° 48 °
Width over Tires (Loaded) 10.75 ft 3260 mm
Tread Width 8 ft 2440 mm
Note All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires. All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires.
Rack Back - Maximum Lift 61 degrees 61 degrees
Rack Back - Carry Height 50 degrees 50 degrees
Rack Back at Ground 40 degrees 40 degrees
Height - Top of Hood 10.08 ft 3064 mm
Height - Top of ROPS 12.58 ft 3829 mm
Ground Clearance 1.42 ft 456 mm
Wheel Base 12.5 ft 3800 mm
Overall Length - Without Bucket 27.42 ft 8355 mm
Hinge Pin Height at Carry Height 2.17 ft 682 mm
Hinge Pin Height at Maximum Lift 15.58 ft 4775 mm
Lift Arm Clearance at Maximum Lift 13.5 ft 4125 mm
Rack Back - Maximum Lift 61 ° 61 °
Rack Back - Carry Height 50 ° 50 °
Width over Tires (Loaded) 10.75 ft 3260 mm
Tread Width 8 ft 2440 mm
Note All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires. All dimensions are approximate and based on machine equipped with 5.4 m³ (7.1 yd³) general purpose bucket with BOCE and Bridgestone 29.5R25 VSNT L4 radial tires.
Rack Back - Maximum Lift 61 degrees 61 degrees
Rack Back at Ground 40 degrees 40 degrees
Rack Back - Carry Height 50 degrees 50 degrees

980 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Cab, pressurized, sound suppression
  • EH implement controls, parking brake
  • HMU steering wheel
  • Seat belt, monitored
  • Seat, cloth, air suspension
  • Touchscreen display
  • Keypad, programmable buttons
  • Air conditioner, heater, defroster (auto temp, fan)
  • Sun visor, front, retractable
  • Windows, front, safety laminated rounded glass

ON-BOARD TECHNOLOGIES

  • Cat Payload scale
  • Autodig with Auto Set Tires
  • Operator ID & machine security
  • Application Profiles
  • Job Aids
  • Controls Help and eOMM (not available in all languages)
  • Key Features Inform
  • Bucket Carry Display Widget
  • Remote Flash

POWERTRAIN

  • Cat C13 engine
  • Electric fuel priming pump
  • Fuel-water separator and secondary fuel filter
  • Engine, air precleaner
  • Axles, open differentials
  • Transmission, planetary, automatic powershift
  • Torque converter with lock-up
  • Service brakes, hydraulic, fully enclosed wet disc, wear indicators
  • Integrated Braking System (IBS)
  • Park brake, caliper on front axles, spring applied-pressure released
  • Brake pedal neutralizer with decel function

HYDRAULICS

  • Implement system, load sensing with variable displacement piston pump
  • Steering system, load sensing with dedicated variable displacement piston pump
  • Oil sampling valves, Cat XT™ hoses

ELECTRICAL

  • Starting and charging system, 24V
  • Starter, electric, heavy duty
  • Lights: halogen, 4 work lights, 2 front roading lights with turn signals, 2 rearview lights

MONITORING SYSTEM

  • Front dash with analog gauges, LCD display, and warning lights
  • Primary touchscreen monitor (Cat Payload, quad screens, machine settings & messages)
  • Maintenance reminders

LINKAGE

  • Standard lift, Z-bar
  • Kickouts: lift and tilt

SAFETY

  • Visibility: mirrors, rear-vision camera
  • Window cleaning platform, front

980 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Door, remote opening system
  • Footrest
  • Steering, joystick
  • Implement joystick (2V, 3V only)
  • Entertainment radio (FM, AM, USB, BT)
  • Entertainment radio (DAB+)
  • CB radio ready
  • Seat, suede/cloth, air suspension, heated/cooled
  • Seat, leather/cloth, air suspension, heated/ cooled
  • Mirrors, heated
  • Sun visor, rear, retractable
  • Windows, front, heavy duty, or full guards

ON-BOARD TECHNOLOGIES

  • Cat Advanced Payload
  • Cat Payload Printer with E-ticket
  • Cat Payload for Trade (Available in Europe, Türkiye, Australia, and New Zealand. Country certifications vary. Contact your Cat dealer for more information.)
  • Remote Control

POWERTRAIN

  • Turbine, air precleaner
  • Radiator, high debris
  • Cooling fan, reversible
  • Axles, limited slip differential(s)
  • Axles, ecology drains, AOC ready, extreme temperature seals
  • Axles, oil cooler
  • Heavy-duty transmission

HYDRAULICS

  • Ride control, dual accumulators
  • 3rd auxiliary function with ride control
  • Quick coupler control

ELECTRICAL

  • Cold start, 120V or 240V
  • Lights: LED

MONITORING SYSTEM

  • Tire pressure monitor

LINKAGE

  • High lift, Z-bar

ADDITIONAL EQUIPMENT

  • Cat Autolube system
  • Fenders, extensions or roading
  • Guards: power train, crankcase, cab, cylinders, rear
  • Biodegradable hydraulic oil
  • High-speed oil change system
  • Rear cab access
  • Fast fill fuel tank
  • Toolbox

SAFETY

  • Cat Detect rear radar system
  • Dedicated rearview screen
  • Multiview (360°) vision system
  • 4-point seat belt retractor
  • Reversing strobe lights (not compatible with roading arrangements)
  • Seat belt monitoring beacon
  • Secondary steering system, electrical (Standard where mandated)
  • Wheel chocks
  • Warning beacon
  • Collision Warning System with Motion Inhibit and People Detection

SPECIAL CONFIGURATIONS

  • Aggregate handler
  • Waste and scrap
  • Forestry
  • Steel mill
  • Block handler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 980 compares against frequently compared products.

Media Gallery

980

980

980

980

980

980

980
980
980
980
980
980

FULLY LOADED REDEFINED - Next Generation Cat Medium Wheel Loaders (950 - 982 models)

FULLY LOADED REDEFINED - Next Generation Cat Medium Wheel Loaders (950 - 982 models)

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 980

Start 980 Tour
close