250
New

Skid Steer Loaders 250

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
74 hp
55 kW
Rated Operating Capacity
2689 lb
1220 kg
Operating Weight
7829 lb
3551 kg

Overview

More Power. More Performance. More Comfort.

The Cat® 250 Skid Steer Loader, with its vertical lift design, delivers extended reach and lift height for quick and easy truck loading. Its stability and lifting performance provides excellent material handling.

Benefits

13% More Torque

than the previous model

More Lift Height

and greater lift and tilt breakout forces

Larger Cab

featuring redesigned layout with more cab space and easier entry and exit

Product Specifications for 250

Gross Power - SAE J1995:2014 74 hp 55 kW
Net Power - SAE 1349 73 hp 55 kW
Displacement 171 in³ 2.8 l
Stroke 4.3 in 110 mm
Bore 3.5 in 90 mm
Engine Model Cat C2.8T (turbo) Cat C2.8T (turbo)
Peak Torque - 1,600 rpm - SAE J1995 221 lb/ft 300 N·m
Net Power - ISO 9249 73 hp 55 kW
Note Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.
Operating Weight 7829 lb 3551 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Wheel Base 43.1 in 1094 mm
Height - Top of Cab 81.9 in 2080 mm
Vehicle Width over Tires 66 in 1677 mm
Ground Clearance 7.7 in 195 mm
Departure Angle 23° 23°
Maximum Dump Angle 46° 46°
Maximum Overall Height 155.8 in 3957 mm
Bucket Pin Height - Maximum Lift 124 in 3150 mm
Clearance at Maximum Lift and Dump 96.2 in 2443 mm
Turning Radius from Center - Coupler 51 in 1296 mm
Bucket Pin Height - Carry Position 7.9 in 200 mm
Bucket Pin Reach - Maximum Lift 3 in 75 mm
Roll Back Angle 28° 28°
Maximum Reach - With Arms Parallel to Ground 32.8 in 833 mm
Length - Without Bucket 110.2 in 2800 mm
Length - With Bucket on Ground 135 in 3430 mm
Reach - Maximum Lift/Dump 17.6 in 448 mm
Rack Back Angle - Maximum Height 97° 97°
Turning Radius from Center - Bucket 79.7 in 2024 mm
Turning Radius from Center - Machine Rear 64.9 in 1649 mm
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Hydraulic Flow - High Flow XPS - Maximum Loader Hydraulic Pressure 4061 psi 28000 kPa
Hydraulic Flow - High Flow XPS - Maximum Loader Hydraulic Flow 30 gal/min 113 l/min
Hydraulic Flow - High Flow XPS - Hydraulic Power (Calculated) 70.7 hp 45.4 kW
Hydraulic Flow - Standard - Loader Hydraulic Flow 23 gal/min 86 l/min
Hydraulic Flow - High Flow - Hydraulic Power (Calculated) 58 hp 43 kW
Hydraulic Flow - Standard - Hydraulic Power (Calculated) 46.4 hp 34.6 kW
Hydraulic Flow - Standard - Loader Hydraulic Pressure 3335 psi 24130 kPa
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Flow 30 gal/min 113 l/min
Hydraulic Flow - High Flow - Maximum Loader Hydraulic Pressure 3500 psi 24130 kPa
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I
FOPS Level II ISO 3449:2005 (Optional) ISO 3449:2005 (Optional)
Travel Speed - Forward or Reverse - Two Speed Option 10.5 mile/h 16.9 km/h
Travel Speed - Forward or Reverse - One Speed 8 mile/h 12.9 km/h
Chain Box - Each Side 2.2 gal (US) 8.3 l
Cooling System 3 gal (US) 11.5 l
Engine Crankcase 2.1 gal (US) 8 l
Fuel Tank 24.9 gal (US) 94.4 l
Hydraulic System 9.7 gal (US) 36.8 l
Hydraulic Tank 6.9 gal (US) 26 l
Rated Operating Capacity 2689 lb 1220 kg
Tipping Load 5378 lb 2440 kg
Breakout Force - Tilt Cylinder 6784 lb 3077 kg
Rated Operating Capacity with Optional Counterweight 2916 lb 1325 kg
Breakout Force - Lift Cylinder 5948 lb 2698 kg
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, one speed, OROPS (Open Roll Over Protection System), 1730 mm (68 in) low profile bucket, Cat 12 × 16.5 tires, standard flow hydraulics, mechanical suspension seat, no optional counterweights and manual quick coupler (unless otherwise noted).
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.
Outside Cab** 101 dB(A) 101 dB(A)
Note (3) **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. **The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC.
Inside Cab* 83 dB(A) 83 dB(A)
Note (2) *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. *The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds.
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Recyclability 94% 94%

250 Standard Equipment

ELECTRICAL

  • Work Tool Electrical Harness
  • Heavy duty battery
  • 12-volt Electrical System
  • 85 Ampere Alternator
  • LED Work Lights
  • Auto Reverse Lights
  • Switch Backlighting
  • Interior LED Dome Light
  • Backup Alarm
  • Electrical Outlet, Beacon
  • Exterior Courtesy Lighting
  • Automatic Work light notification flash when parking brake is released

OPERATOR ENVIRONMENT

  • Full color LCD monitor: Creep speed control, Drive response adjustment, Implement response adjustment, Drive Power Priority adjustment, Language selection (×32), Multi-operator Anti-theft Security System and Monitoring, Maintenance schedule and reminders, Event and Diagnostic Code monitoring, Date /Time/Units/Brightness settings, and Smart Technology for use with Smart Attachments.
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Supply Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged, Engine Emission System (where applicable)
  • Gauges: Fuel Level, Hour Meter, Hydraulic Temperature, Hour Meter, Battery Voltage, Tachometer
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Headliner
  • Interior Rearview Mirror
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Seat Mounted Joystick Controls
  • Cell Phone Storage Pocket
  • Cup Holder
  • 12-volt power port
  • Foot Throttle

HYDRAULICS

  • Selectable control pattern – ISO or H
  • Electro/hydraulic implement control
  • Electro/hydraulic hydrostatic transmission control Speed sensor guarding
  • Heavy duty flat faced quick disconnects with integrated pressure release lever
  • Hydraulic oil level sight gauge

POWER TRAIN

  • Cat C2.8T turbocharged diesel engine, meeting Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA
  • Glow plugs starting aid
  • Liquid cooled, direct injection
  • Extended life antifreeze (–37°C, –34°F)
  • Air cleaner, dual element, radial seal
  • Scheduled Oil Sampling (S·O·SSM) Valve, Hydraulic Oil Ecology drain – coolant
  • Radiator coolant level sight gauge Radiator expansion bottle
  • Filter, hydraulic supply, cartridge type
  • Filter, hydraulic return, cartridge type
  • Filter, canister type, engine oil
  • Spring applied, hydraulically released, parking brakes
  • Hydrostatic transmission
  • Lockable fuel cap
  • Hydraulic demand cooling fan
  • Auto engine idle

OTHER

  • Auxiliary Hydraulics, Continuous Flow
  • Telematics, Product Link, Cellular
  • Steel engine door with replaceable louvers
  • Engine door – lockable
  • Work tool attachment coupler
  • Cat ToughGuard™ hose

MANDATORY EQUIPMENT

  • Auxiliary Hydraulics: Standard or High Flow XPS
  • Quick Coupler: Mechanical or Hydraulic
  • High Visibility Seat Belt: 50 mm (2 in), 75 mm (3 in), or 3-point lap/shoulder
  • Tires: 10 x 16.5 or 12 x 16.5
  • Axles: Standard or Special Application

PERFORMANCE PACKAGES

  • Performance Package HP1: Standard Flow Hydraulics
  • Performance Package HP3: High Flow XPS Hydraulics

COMFORT PACKAGES

  • Open canopy: Cup Holder, Cell Phone Pocket, choice of vinyl seat (Mechanical Suspension, High Back/Heated/Air Ride Seat
  • Enclosed Cab with heat and air conditioning: Side Windows, Cup Holder, Cell Phone Pocket, choice of Seat (Mechanical Suspension, High Back/Heated Air Ride Seat, High Back/Ventilated and Heated Air Ride Seat) and Door choice (Glass or Polycarbonate)

TECHNOLOGY PACKAGES

  • T2 – Standard 12.7 cm (5 in) LCD Monitor, Standard Joysticks and Rear-view camera.
  • T4 – 20.3 cm (8 in) Advanced Touchscreen Monitor, Advanced Joysticks, Push start, X-mount cell phone holder, and a Rear-view camera.
  • T5 – T4 + 2 additional side view cameras.

RADIO

  • Radio, none – for open canopy machines and countries not certified for Bluetooth® technology
  • Integrated AM/FM radio with Bluetooth technology. Includes USB port, 3.5 mm Auxiliary (AUX) input, and Bluetooth microphone. Only for use with enclosed cab. Availability varies by country.
  • Integrated DAB+/AM/FM radio with Bluetooth technology. Includes USB port, 3.5 mm AUX input, and Bluetooth microphone. Only for use with enclosed cab. Availability varies by country.

PRODUCT LINK™

  • Product Link Basic series PL243
  • Product Link Elite series PLE643

COOLING FAN

  • On-demand, variable speed hydraulic cooling fan
  • On-demand, variable speed hydraulic cooling fan, with automatic and manual purge reversing operation

GUARDING AND SEALING PACKAGES

  • HD0 – base guarding and sealing (engine air inlet rain cap, front cab-toframe sealing, and hydraulic fill access door)
  • HD1– intermediate guarding and sealing (HD0 + cab-to-frame side sealing, lockable fuel fill access door, tilt cylinder guarding, and drive line bottom guarding. Some equipment varies by region)
  • HD2 – most comprehensive guarding and sealing (HD1 + turbo guard, exhaust stack wrap, Diesel Particulate Filter (DPF) wrap, quick disconnect guarding, fully enclosed drive line guarding, under step hydraulic lines guard cover, engine air inlet pre-cleaner. Some equipment varies by region

250 Optional Equipment

OPTIONAL EQUIPMENT

  • External Counterweights
  • Beacon, LED
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • 4-point machine lifting eyes
  • Paint, Custom
  • Speed Sensitive Ride Control
  • Bluetooth Key Security
  • Attachment Hose Guide
  • Corrosion Inhibitor Coating

See how 250 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Cat® 250 Skid Steer Loader

Cat® 250 Skid Steer Loader

Cat® 250 Skid Steer Loader

Cat® 250 Skid Steer Loader

Cat® 250 Skid Steer Loader
Cat® 250 Skid Steer Loader
Cat® 250 Skid Steer Loader
Cat® 250 Skid Steer Loader

Introducing the Next Generation Cat® Skid Steer Loaders and Compact Track Loaders

Introducing the Next Generation Cat® Skid Steer Loaders and Compact Track Loaders

360 View
360 View