854

Wheel Dozers 854

Request A Price Find Dealer

Key Specs

Engine Model
Cat C32B
Cat C32B
Gross Power
907 hp
676 kW
Operating Weight
224647 lb
101898 kg

Overview

The Perfect Match

Engineered for demanding work in large dozing applications, the Cat® 854 Wheel Dozer is the largest in the Cat lineup and is an ideal match for large mining operations, power-generating utilities, the general contracting industry and wherever mobility, versatility and compaction are needed. Like all Cat Wheel Dozers, the 854 is designed with durability built in, ensuring maximum availability through multiple lifecycles. With optimized performance and simplified serviceability, the 854 will allow you to move more material efficiently and safely at a lower cost per ton.

Benefits

Versatile & Flexible

Combines speed, mobility and versatility to support multiple activities in large-dozing applications

Quick Cycle Times

Thanks to high speed in reverse

Comfortable & Productive Cab

Unparalleled operator comfort and ergonomics help you get the most from your machine — shift after shift

Product Specifications for 854

Engine Model Cat C32B Cat C32B
Gross Power 907 hp 676 kW
Emissions (U.S. EPA Tier 4 Final): Gross Power - SAE J1995 900 hp 671 kW
Emissions (U.S. EPA Tier 4 Final): Net Power ISO - 9249 814 hp 607 kW
Emissions (Tier 2 Equivalent): Gross Power - SAE J1995 907 hp 676 kW
Emissions (Tier 2 Equivalent): Net Power ISO - 9249 823 hp 614 kW
Rated Speed 1750 r/min 1750 r/min
Bore 5.7 in 145 mm
Stroke 6.4 in 162 mm
Displacement 1958 in² 32.1 l
Peak Torque - 1,200 rpm 3139 lb/ft 4242 N·m
Torque Rise 30 % 30 %
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Note (2) Net torque rise meets SAE J139. Net torque rise meets SAE J139.
Note (3) No engine derating required up to 3050 m (10,000 ft) altitude. No engine derating required up to 3050 m (10,000 ft) altitude.
Operating Weight 224647 lb 101898 kg
Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift
Converter Drive - Forward 1 4.4 mile/h 7.1 km/h
Converter Drive - Forward 2 7.7 mile/h 12.4 km/h
Converter Drive - Forward 3 13.2 mile/h 21.2 km/h
Converter Drive - Reverse 1 4.8 mile/h 7.7 km/h
Converter Drive - Reverse 2 8.4 mile/h 13.5 km/h
Converter Drive - Reverse 3 14.6 mile/h 23.5 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Direct Drive - Forward 2 8.1 mile/h 13 km/h
Direct Drive - Forward 3 14.2 mile/h 22.8 km/h
Direct Drive - Reverse 1 5 mile/h 8 km/h
Direct Drive - Reverse 2 8.9 mile/h 14.3 km/h
Direct Drive - Reverse 3 15.6 mile/h 25.1 km/h
Note Travel speeds based on 45/65-45 L-5 46 ply tires. Travel speeds based on 45/65-45 L-5 46 ply tires.
Output at 1,850 rpm and 6900 kPa (1,000 psi) 161 gal/min 610 l/min
Cylinders, Double Acting - Lift, Bore and Stroke 177 mm × 1760 mm (0.58 ft × 5.8 ft) 177 mm × 1760 mm (0.58 ft × 5.8 ft)
Cylinder, Double Acting - Tilt and Tip, Bore and Stroke 267 mm × 286 mm (0.88 ft × 0.94 ft) 267 mm × 286 mm (0.88 ft × 0.94 ft)
Fuel Tank - Standard 413 gal (US) 1562 l
Cooling System 53 gal (US) 200 l
Crankcase 32 gal (US) 120 l
Transmission 45 gal (US) 169 l
Differential - Final Drives - Front 98 gal (US) 369 l
Differential - Final Drives - Rear 90 gal (US) 342 l
Hydraulic System - Steering and Engine Cooling Fan - Tank Only 77 gal (US) 290 l
Note (1) - All nonroad U.S. EPA Tier 4, European Union (EU) Stage IIIB and V, and Japan (MLIT) Step 4 diesel engines are required to use only Ultra Low Sulfer Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfer or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfer or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214. Cat DEO-ULS or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. For further fluid specifications and guidelines, visit: http://parts.cat.com/cda/files/3244668/7/SEBU6250-19.pdf - All nonroad U.S. EPA Tier 4, European Union (EU) Stage IIIB and V, and Japan (MLIT) Step 4 diesel engines are required to use only Ultra Low Sulfer Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfer or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfer or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214. Cat DEO-ULS or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. For further fluid specifications and guidelines, visit: http://parts.cat.com/cda/files/3244668/7/SEBU6250-19.pdf
Front Fixed Fixed
Rear Trunnion Trunnion
Brakes Meets ISO 3540:2011 Meets ISO 3540:2011
Blade Capacities 30.5 to 44.8 m3 (40 to 58.6 yd3) 30.5 to 44.8 m3 (40 to 58.6 yd3)
Height - Top of ROPS 18.25 ft 5590 mm
Height - Top of Exhaust Pipe 17.17 ft 5234 mm
Height - Top of Hood 13 ft 3984 mm
Ground Clearance 27 in 691 mm
Centerline of Front Axle to Hitch 9.67 ft 2945 mm
Centerline of Rear Axle to Edge of Bumper 13.75 ft 4195 mm
Wheel Base 19.25 ft 5890 mm
Length - With Blade on Ground 44 ft 13405 mm
Steering System - Pump Piston, variable displacement Piston, variable displacement
Minimum Turning Radius - Over Blade 31 ft 9550 mm
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Total Steering Angle 86 degrees 86 degrees
Relief Valve Setting 5004 psi 34500 kPa
Operating Weight 224647 lb 101898 kg
Sound Performance • The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. • The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. • The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. • The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70 percent of the maximum engine cooling fan speed. • Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). See the label or instruction manual for identification of the gas. If equipped with 1234yf (Global Warming Potential = 0.501), the system contains 2.1 kg of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes (2.2 lbs). If equipped with 134a (Global Warming Potential = 1430), the system contains 1.8 kg (4.6 lb) of refrigerant, which has a CO2 equivalent of 3.003 metric tonnes (3.31 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). See the label or instruction manual for identification of the gas. If equipped with 1234yf (Global Warming Potential = 0.501), the system contains 2.1 kg of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes (2.2 lbs). If equipped with 134a (Global Warming Potential = 1430), the system contains 1.8 kg (4.6 lb) of refrigerant, which has a CO2 equivalent of 3.003 metric tonnes (3.31 tons).
ROPS/FOPS ISO 3471:2008 and ISO 3449:2005 Level II Standards ISO 3471:2008 and ISO 3449:2005 Level II Standards

854 Standard Equipment

ELECTRICAL AND LIGHTING

  • Alternator, 150 amp
  • Batteries, maintenance free (4 – 1,400 CCA)
  • Battery disconnect and jump start receptacle, bumper
  • Deutsch terminal connectors
  • Electrical system, 24V
  • Electronic transmission control
  • Lighting system, halogen (front and rear) lighting, access stairway, engine compartment
  • Starter lockout in bumper
  • Starting and charging system, 24V
  • Transmission lockout in bumper

POWERTRAIN

  • Brakes, oil cooled, multi-disc, service/secondary
  • Engine brake
  • Engine, Cat C32B
  • Fuel priming pump (electric)
  • Ground level engine shutoff
  • Axle oil coolers (front and rear)
  • Pre-cleaner, engine air intake (above hood)
  • Radiator, Aluminum Modular (AMR)
  • Starting aid, (ether) automatic
  • Throttle lock electronic
  • Torque converter, impeller clutch with lock-up clutch (ICTC) and rimpull control system
  • Transmission, 534 mm (21 in) planetary power shift (electronic) (3F/3R)

OPERATOR ENVIRONMENT

  • Advisor display, displays real time operating information, performs calibrations and customizes operator setting
  • Air conditioner and heater with automatic temperature control
  • Air pre-cleaner, powered
  • Cab, sound-suppressed pressurized, separate external rollover protective structure (ROPS/FOPS)
  • Cigar lighter and ashtray
  • Coat hook
  • Converter (12V, 10-15 amp) and power port
  • Digital display on center console: gear, ground speed, machine hours
  • Electro-hydraulic blade controls, joystick
  • Heater and defroster
  • Horn, electric
  • Instrumentation, gauges: engine coolant temperature, fuel level, hydraulic oil temperature, powertrain oil temperature, tachometer
  • Instrumentation, warning indicators: action alert system – three categories, automatic transmission model enable status, brake malfunction, bucket float status, delayed engine shutdown status, engine idle shutdown status, engine malfunction, fuel economy mode enable status, hydraulic lockout, lockup clutch enable status, low fuel level, parking brake status, rimpull control enable status, seat belt warning, secondary steering (if equipped), throttle lock status, transmission gear
  • Light, cab, dome
  • Lunchbox and beverage holders
  • Premium seat with heated and actively cooled leather, adjustable lumbar support, air adjustable bolsters on the seat and backrest, seat cushion tilt adjustment, and adjustable-length seat cushion
  • Radio, AM/FM with Bluetooth®, USB Port, 3.5 mm (0.14 in) auxiliary (AUX) input
  • Tinted glass
  • Wet-arm wipers/washers (front, rear, and corner) – intermittent front wiper

SAFETY

  • Alarm, back-up
  • Camera, rear vision
  • Emergency platform egress
  • Implement lock out switch
  • LED warning strobe
  • Mirrors, rearview (externally mounted)
  • Seat belt, retractable, 76 mm (3 in) wide
  • Separate external protective structure (ROPS/FOPS)
  • Stairway, left and right rear access
  • Steering and transmission lock lever, cab
  • Steering, secondary
  • Seat, trainer with lap belt,
  • 76 mm (3 in) wide
  • Toe kicks

SERVICE

  • Automatic Lubrication System greases the hitch, steering, and axle trunnion bearings
  • Axle ecology drains
  • Battery disconnect and jump start receptacle, bumper
  • Case drain filters
  • Coupling, Cat O-ring face seals
  • Engine, crankcase, 500 hour interval with CH4
  • Front walkway around cab
  • Guards, crankcase and power train
  • Ground-level fast fill fuel system
  • Ground-level service center with Electronic Technician (ET) port, fast fill fluid ports, ecology drains
  • Grouped/Labeled lube points
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Oil sampling valves
  • Starter and Transmission lockouts in bumper
  • Sight gauges for steering, implement and transmission oil
  • Vital Information Management System (VIMS™) 3G with graphical information display: external data port, customizable operator profiles

COOLING

  • Standard ambient package (recommended for site conditions that do not exceed 43° C [110° F])

COLD WEATHER

  • Heated Seat

EFFICIENCY

  • Economy mode with on-demand throttle
  • Positive Flow Control implement system
  • Impeller Clutch Torque Converter (ICTC) with lock-up clutch
  • Load-sensing steering
  • Soft detent controls
  • Engine idle management features: auto idle kickdown, delayed engine shutdown, engine idle shutdown

TRAMMING

  • Front Fenders

854 Optional Equipment

ELECTRICAL AND LIGHTING

  • Lights, HID
  • Lights, LED
  • Product Link (Cellular)
  • Product Link (Satellite)

POWERTRAIN

  • Driveline parking brake
  • No spin rear axle
  • Pre-cleaner, raised

OPERATOR ENVIRONMENT

  • Radio, Sirius XM/AM/FM radio with Bluetooth technology, USB Port, 3.5 mm (0.14 in) AUX input
  • Rubber mounted cab glass
  • Window sun screen

SAFETY

  • Egress, powered rear access
  • Object detection (radar)
  • Wheel Chocks

SERVICE

  • High pressure hydraulic oil screen
  • Product Link™
  • Tire pressure monitoring

BLADES

  • Semi-U, 30.5 m3 (40 yd3) HD Semi-U, 30.5 m3 (40 yd3) Coal, 44.8 m3 (58.6 yd3)
  • Paint, black blade rear

COOLING

  • High ambient cooling system (recommended for ambient temperatures up to 50° C [122° F] for EPA Tier 4 Final emissions certified machines and 55 C [131 F] for EPA Tier 2 equivalent machines)

COLD WEATHER

  • Antifreeze, –50° C (–58° F)
  • 120V or 240V coolant heating elements (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • Fuel heater (heated by recirculation using engine heat and a heat exchanger) (recommended in conditions from –18° C to –30° C [0° F to –22° F])
  • –40° C (–40° F) Hydraulic Oil, Arctic
  • Heater Mirrors

MACHINE CONTROL AND GUIDANCE

  • Cat Terrain ready

TIRES AND RIMS

  • Tires 45/65R45
  • Tires 45/65-45
  • Rims only

TRAMMING

  • Fender extensions, roading, front and rear

SOUND SUPPRESSION

  • Sound-suppression package

See how 854 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer

854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer
854 Wheel Dozer

Overview video

Overview  video

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 854

Start 854 Tour
close