Studio Shot

Tilt Rotate Systems TRS4, Pin On/S40 Coupler, 3-4 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Machine Class
3-4 Ton Mini Excavator
3-4 Ton Mini Excavator
Weight
264.6 lb
120 kg
Interface Options: Top-Bottom
Pin On / S40
Pin On / S40

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS4, Pin On/S40 Coupler, 3-4 Ton Mini Excavators

Machine Class 3-4 Ton Mini Excavator 3-4 Ton Mini Excavator
Weight 264.6 lb 120 kg
Interface Options: Top-Bottom Pin On / S40 Pin On / S40
Overall Height 27.6 in 702 mm
Length 19.2 in 488 mm
Overall Width 15 in 381 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 3.9 ft³ 110 l
Maximum Bucket Width 39.4 in 1000 mm
Optimal Hydraulic Flow 17-25 L/min (4.5-6.7 gpm) 17-25 L/min (4.5-6.7 gpm)
Maximum Operating Pressure 3045.8 psi 21000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 4277.9 lb/ft 5800 N·m
Turning Torque 1253.9 lb/ft 1700 N·m

See how TRS4, Pin On/S40 Coupler, 3-4 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Tiltrotator System

Cat® Tiltrotator System Overview

Cat® TRS Tiltrotator Display and Settings

Cat® TRS6 Tiltrotator and Bucket at Work

Cat® TRS6 Tiltrotator and Grapple at Work

Advantages of the Cat® TRS8 Tiltrotator

Cat® TRS8 Tiltrotator at Work

The Cat® TRS Tiltrotator

Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Tiltrotator System
Cat® Tiltrotator System Overview
Cat® TRS Tiltrotator Display and Settings
Cat® TRS6 Tiltrotator and Bucket at Work
Cat® TRS6 Tiltrotator and Grapple at Work
Advantages of the Cat® TRS8 Tiltrotator
Cat® TRS8 Tiltrotator at Work
The Cat® TRS Tiltrotator
Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator
An Attachment for Every Job - Cat® Work Tool Attachments

360 View