S2070

Shears S2070 Straight Scrap & Demolition Shear

Request A Price Find Dealer

Key Specs

Weight - Boom Mount
12822 lb
5815 kg
Length
153 in
3875 mm
Height
70 in
1770 mm

Overview

Cat® Scrap and Demolition Shears are designed to make you money. An innovative, robust design and fast cycle times provide the production and reliability you need to be profitable. Cat shears are efficient and can handle everything from structural steel to mixed scrap. Cat shears are designed to get the job done.

Product Specifications for S2070 Straight Scrap & Demolition Shear

Weight - Boom Mount 12822 lb 5815 kg
Length 153 in 3875 mm
Height 70 in 1770 mm
Width 28 in 720 mm
Jaw Width - Fixed 21 in 546 mm
Jaw Width - Moving 6 in 158 mm
Jaw Opening 32.2 in 819 mm
Jaw Depth 30 in 755 mm
Throat Force 1016 ton-f 9037 kN
Apex Force 436 ton-f 3880 kN
Tip Force 237 ton-f 2110 kN
Cutting Circuit - Maximum Relief Pressure 5075 psi 35000 kPa
Cutting Circuit - Maximum Flow 140 gal/min 530 l/min
Stick Mounted - Maximum n/a n/a
Stick Mounted - Minimum n/a n/a
Boom Mounted - Minimum 24 tons 24 tons
Boom Mounted - Maximum 40 tons 40 tons
Cycle Time - Close 3.4 Seconds 3.4 Seconds

See how S2070 Straight Scrap & Demolition Shear compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

S2070

Photos

Photos

Photos

S2070
Photos
Photos
Photos

Cat® Shears | Introduction to Scrap and Demolition Shears

Cat® Shears | Serviceability

Cat® Shears | Hitchcock Testimonial

Cat® Shears | Introduction to Scrap and Demolition Shears
Cat® Shears | Serviceability
Cat® Shears | Hitchcock Testimonial

360 View