Interface | Fusion Fusion |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 115 in 2927 mm |
Weight | 3553 lb 1612 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Fusion Fusion |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 115 in 2927 mm |
Weight | 3553 lb 1612 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Standard Flat Floor PS, 3.6m³ (4.75yd³), Fusion
Standard Flat Floor PS, 3.6m³ (4.75yd³), Fusion