24 Motor Grader

Motor Graders 24

Request A Price Find Dealer

Key Specs

Net Power - EEC 80/1269
535 hp
399 kW
Operating Weight - Typically Equipped
165314 lb
74985 kg
Blade Width
24 ft
7.3 m

Overview

Haul Road Master

The largest of the Motor Graders, the Cat® 24 motor grader has the power to work wide haul roads, efficiently. Operators will appreciate the latest cab comforts and owners will benefit by the low operating costs. At 535 HP and with a 24 foot moldboard, this grader will keep your mining machines productive, safe and operators comfortable.

Benefits

Maintain cross slope

Cat Grade Control helps operator maintain desired cross slope.

Up To 11% More Weight

Ensures reliable traction and blade down pressure.

Manage your fleet

Cat MineStar helps manage your fleet to optimize quality and operating costs.

Product Specifications for 24

Net Power - EEC 80/1269 535 hp 399 kW
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Note (3) Net power advertised is the power available at rated speed of 1,800 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 1,800 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Note (2) Optimized VHP Plus is standard for the 24. Optimized VHP Plus is standard for the 24.
Standard Capability 122 °F 50 °C
Emissions Tier 4 Final/Stage IV or Equivalent to Tier 2/Stage II Tier 4 Final/Stage IV or Equivalent to Tier 2/Stage II
Note (4) Power as declared per ISO 14396. Rated rpm 1,800 (561 hp) Power as declared per ISO 14396. Rated rpm 1,800 (561 hp)
Engine Model Cat C27 Cat C27
Displacement 1648 in³ 27.03 l
Number of Cylinders 12 12
Operating Weight - Typically Equipped 165314 lb 74985 kg
Blade Width 24 ft 7.3 m
Blade Height 40 in 1025 mm
Maximum Depth of Cut 21.7 in 550 mm
Maximum Lift Above Ground 16.1 in 410 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.
Weight* 161695 lb 73344 kg

24 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Engine: C27
  • 24-volt electric start
  • Air filters, dual with precleaner
  • Automatic dust ejector
  • Ether starting aid
  • Automatic fan, suction with hydraulic demand
  • Drive, near zero fan speed
  • Torque divider, lock-up
  • Transmission, 533 mm (21 in) planetary powershift with 6F/3R, ECPC
  • Enhanced auto-shift, APECS
  • Directional shift management
  • Differential, lock/unlock (auto/manual)
  • Parking brake, multi-disc, sealed and oil cooled
  • Fast fill (fuel, hydraulic, transmission, coolant)
  • Fuel priming pump, electric
  • Electronic prescreener water/fuel
  • Prescreener separator, water/fuel
  • Thermal shields
  • Fluid monitoring (engine, transmission, hydraulic, differential)

ELECTRICAL

  • Alarm, back-up
  • Alternator, 150 ampere, sealed, filtered air intake
  • Maintenance free batteries, 12V (4), 200 amp-hour
  • Heavy duty starter (two)
  • Electrical hydraulic valves, base 8
  • Electrical system, 24 volt
  • Lights, reversing, stop, tail, turn
  • Starter receptacle plug-in

OPERATOR ENVIRONMENT

  • Air conditioner and heater sound suppressed, pressurized cab 73 dB(A) ISO 6394 at 70 percent fan speed
  • Adjustable armrest
  • Electro-hydraulic controls
  • Electronic throttle control
  • Automatic return to center articulation
  • 10 inch digital touch screen information display
  • Rear vision camera
  • Coat hook
  • Comfort suspension seat, cloth-covered
  • Front fixed laminated window glass with intermittent wiper, sides (two), rear with wiper/washer
  • Retractable seat belt, 76 mm (3 in)
  • Hydraulic implement lockout for roading and servicing

TECHNOLOGY PRODUCTS

  • VIMS - 3G
  • Cat Grade with Cross Slope
  • Overspeed/underspeed protection
  • Second generation steering system
  • Ripper auto stow
  • Circle angle limits

SAFETY AND SECURITY

  • Fire suppression ready
  • Circle drive slip clutch
  • Locking doors
  • Ground level engine shutdown
  • Secondary steering
  • Working at heights tie-off anchors
  • Rear tandem access platforms
  • Seat belt indicator

GROUND ENGAGING TOOLS

  • Moldboard, 7315 mm x 1067 mm x 50 mm (24 ft x 42 in x 2 in)
  • Rear ripper with seven shank capacity, three shanks/tips provided

OTHER STANDARD EQUIPMENT

  • Blade lift accumulators
  • Lincoln Centro-Matic Autolube System
  • Drawbar, eight shoe with replaceable wear strips
  • Fuel tank, 908 L (240 gal) fast fill
  • Ground level fueling
  • Push plate-counterweight
  • SOS ports, engine, hydraulic, transmission, coolant, fuel
  • Hydraulic and electric bulkheads
  • Fluid service center: engine, transmission, hydraulic oil, and coolant ports
  • High Performance Circle

24 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Heated seat
  • Heated and ventilated seat
  • Air horn
  • Radio Bluetooth
  • Radio Satellite Sirius
  • Outside mounted mirrors
  • Heated outside mounted mirrors 24V
  • Rear view camera additional dedicated monitor
  • Auto articulation

POWER TRAIN

  • Bar and plate duel core radiator
  • Precleaner Sy-klone
  • Control blade variable float

GUARDS

  • Guard Package including mud guard (two) bottom, eng. Compartment and front axle (two)
  • Tandem fenders with mounted guardrails
  • Sound suppression guard package

ELECTRICAL

  • Halogen operator access lighting package
  • LED operator access lighting package
  • Working halogen lighting package
  • Working LED lighting package
  • LED warning strobe light

SAFETY

  • Duel Access CAB platform
  • Front facing cameras (two)
  • Fire suppression system
  • Wheel chocks with mounting bracket

OTHER ATTACHMENTS

  • VIMS and Satellite Product Link
  • VIMS and Duel (Cell/Satellite) Product Link
  • Rims Only option, 25" x 29" MP

WORK TOOLS/G.E.T.

  • Flat 406 mm x 60 mm (16 in x 2.36 in) cutting edge
  • Serrated 406 mm x 75 mm (16 in x 2.95 in) cutting edge
  • Miningbit 355.6 mm x 75 mm (14 in x 2.13 in) cutting edge system
  • Tooth, ripper
  • 8.5m (24 ft) moldboard

FLUIDS

  • Cold Weather Package - Arctic hydraulic oil, engine, hydraulic, transmission and coolant heater (240V/30A)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology
  • Cat Terrain for Grading

    Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

See how 24 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

24

24

24

24

24
24
24
24

Cat 24 Motor Grader - High Performance Circle

Cat 24 Motor Grader - Powerful Performance for Your Mine

Cat 24 Motor Grader - Customer Testimonial

Cat 24 Motor Grader - High Performance Circle
Cat 24 Motor Grader - Powerful Performance for Your Mine
Cat 24 Motor Grader - Customer Testimonial

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 24

Start 24 Tour
close