6060

Hydraulic Mining Shovels 6060

Request A Price Find Dealer

Key Specs

Engine Output - SAE J1995
3015 hp
2248 kW
Bucket Payload
67 ton (US)
61 t
Operating Weight
660 ton (US)
599 t

Overview

Works Harder. Lasts Longer

The Cat® 6060 Hydraulic Mining Shovel is the industry’s most popular hydraulic shovel in its size class. And for good reason. With its rated payload of 61 tonnes (67 tons), the Cat 6060 was the first shovel in the mining industry tailor-made for mines using 240-ton (218-tonne) haul trucks, providing an efficient truck-shovel system solution to meet production capacity in these environments. Today's 6060 remains the ideal shovel for these applications, with improvements and enhancements in durability and reliability to deliver the uptime you demand. And its powerful engine and efficient hydraulic system allow higher working speeds for fast cycle times. The result is higher productivity and lower overall owning and operating costs.

Benefits

More than 40% Greater Visibility

With clear views to the digging and loading areas as well as the tracks

Up to 15% Fuel Reduction

In both face shovel and backhoe configurations

Improved Uptime & Durability

With 5% weight increase to critical structures

Product Specifications for 6060

Engine Output - SAE J1995 3015 hp 2248 kW
Bucket Payload 67 ton (US) 61 t
Operating Weight 660 ton (US) 599 t
Note Specifications shown above apply to Face Shovel configuration. Backhoe and Frontless configurations are also available. Specifications shown above apply to Face Shovel configuration. Backhoe and Frontless configurations are also available.
Engine Model 2 x Cat 3512E 2 x Cat 3512E
Rated Speed 1,800 min-1 (1,800 rpm) 1,800 min-1 (1,800 rpm)
Number of Cylinders - Each Engine 12 12
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Displacement 3574 in³ 58.6 l
Aspiration Turbocharged and charge air-cooled Turbocharged and charge air-cooled
Components (1) Non-DEF Aftertreatment system with Diesel Oxidation Catalysts (DOCs) Non-DEF Aftertreatment system with Diesel Oxidation Catalysts (DOCs)
Components (2) High-capacity water separator High-capacity water separator
Components (3) Two-stage fuel filter with series filtration Two-stage fuel filter with series filtration
Components (4) Heavy-duty air filters Heavy-duty air filters
Components (5) Microprocessed engine management Microprocessed engine management
Components (6) Hydraulically driven radiator fan with electronically controlled fan speed Hydraulically driven radiator fan with electronically controlled fan speed
Components (7) Exhaust manifold and turbo heat shields Exhaust manifold and turbo heat shields
Gross Power - SAE J1995 3025 hp 2256 kW
Net Power - ISO 9249 2990 hp 2229 kW
Net Power - SAE J1349 2821 hp 2103 kW
Emissions Optimized for fuel consumption. Optimized for fuel consumption.
Gross Power - SAE J1995 3015 hp 2248 kW
Net Power - SAE J1349 2810 hp 2095 kW
Net Power - ISO 9249 2979 hp 2221 kW
Emissions Meets U.S. EPA Tier 4 Final emission requirements. These engines participate in the U.S. EPA averaging, banking, and trading provisions. Meets U.S. EPA Tier 4 Final emission requirements. These engines participate in the U.S. EPA averaging, banking, and trading provisions.
System Voltage 24 V 24 V
Batteries in Series/Parallel Installation 6 x 210 Ah; 12 V each; 630 Ah 24 V in total 6 x 210 Ah; 12 V each; 630 Ah 24 V in total
Components (1) 6 maintenance-free batteries 6 maintenance-free batteries
Components (2) Lockable battery isolator switch Lockable battery isolator switch
Components (3) Lockable starter isolator switch Lockable starter isolator switch
Components (4) 13 LED high-brightness working flood lights 13 LED high-brightness working flood lights
Components (5) 17 LED service lights 17 LED service lights
Components (6) 2 electric horns (1 cab module; 1 oil cooler module) 2 electric horns (1 cab module; 1 oil cooler module)
6060 FS - Standard Track Pads 4.58 ft 1400 mm
6060 FS - Operating Weight 1320110 lb 598800 kg
6060 FS - Ground Pressure 26.6 N/cm2 (38.5 psi) 26.6 N/cm2 (38.5 psi)
Backhoe - Standard Track Pads 4.58 ft 1400 mm
Backhoe - Operating Weight 1323860 lb 600500 kg
Backhoe - Ground Pressure 26.7 N/cm2 (38.7 psi) 26.7 N/cm2 (38.7 psi)
Note Operating weights include: base machine, front attachment, standard track pads, standard rock bucket, 100% fuel and lubricants. Operating weights include: base machine, front attachment, standard track pads, standard rock bucket, 100% fuel and lubricants.
Fuel Tank 3136 gal (US) 11870 l
Hydraulic Tank 1876 gal (US) 7100 l
Hydraulic System - Including Tank 2483 gal (US) 9400 l
Engine Oil 86.6 gal (US) 328 l
Cooling System 211.4 gal (US) 800 l
Swing Drive 42.4 gal (US) 160 l
Grease Tank 188 gal (US) 710 l
Main Pumps - Diesel Version 8 variable swash plate pumps 8 variable swash plate pumps
Main Pumps - Maximum Oil Flow - Diesel Version 8 x 650 L/min (8 x 172 gal/min) 8 x 650 L/min (8 x 172 gal/min)
Maximum Pressure - Attachment 4640 psi 320 bar
Maximum Pressure - Travel 5220 psi 360 bar
Swing Pumps - Diesel Version 4 reversible swash plate pumps 4 reversible swash plate pumps
Swing Pumps - Maximum Oil Flow - Diesel Version 4 x 352 L/min (4 x 93 gal/min) 4 x 352 L/min (4 x 93 gal/min)
Maximum Pressure - Swing Pumps 5075 psi 350 bar
Oil Flow of Cooling Pumps 4 x 488 L/min (4 x 129 gal/min) 4 x 488 L/min (4 x 129 gal/min)
Components 4 cooling fans 4 cooling fans
Diameter - Fan 46 in 1170 mm
Features (1) Cooling system fully independent of all main circuits, i.e. controlled cooling capacity is available whenever engine is running Cooling system fully independent of all main circuits, i.e. controlled cooling capacity is available whenever engine is running
Features (2) Fan speed and flow of oil to the coolers are thermostatically controlled Fan speed and flow of oil to the coolers are thermostatically controlled
Features (3) Extremely high cooling efficiency to ensure optimum oil temperature Extremely high cooling efficiency to ensure optimum oil temperature
Features (4) Gear-type cooling pumps supplying high-volume, low-pressure oil to fans and aluminum coolers Gear-type cooling pumps supplying high-volume, low-pressure oil to fans and aluminum coolers
Swing Drive 4 compact planetary transmissions with axial piston motors 4 compact planetary transmissions with axial piston motors
Parking Brakes Wet multiple disc brake, spring loaded/hydraulically released Wet multiple disc brake, spring loaded/hydraulically released
Maximum Swing Speed 3.8 r/min 3.8 r/min
Swing Ring Triple-race roller bearing with sealed internal gearing Triple-race roller bearing with sealed internal gearing
Features (1) Dirt wipers at swing ring to prevent build-up of debris between swing ring and carbody Dirt wipers at swing ring to prevent build-up of debris between swing ring and carbody
Features (2) Closed-loop swing circuit with torque control Closed-loop swing circuit with torque control
Features (3) Hydraulic braking of the swing motion by counteracting control Hydraulic braking of the swing motion by counteracting control
Features (4) All raceways and the internal gearing of swing ring, supplied by automatic central lubrication system All raceways and the internal gearing of swing ring, supplied by automatic central lubrication system
Travel Speed - 1st Stage - Maximum 0.68 mile/h 1.1 km/h
Travel Speed - 2nd Stage - Maximum 0.99 mile/h 1.6 km/h
Maximum Tractive Force 661160 lb 2942 kN
Gradeability - Travel Drives - Maximum 39 % 39 %
Track Pads - Each Side 42 42
Bottom Rollers - Each Side 7 7
Support Rollers - Each Side 2 plus a skid plate in between 2 plus a skid plate in between
Travel Drives - Each Side 1 planetary transmission with 2 two-stage axial piston motors 1 planetary transmission with 2 two-stage axial piston motors
Components (1) HD tracks with cast double-grouser track pad HD tracks with cast double-grouser track pad
Components (2) HD fixed axle rollers and idlers HD fixed axle rollers and idlers
Components (3) Hardened running surfaces of sprockets, idlers, rollers, pad links, and teeth contact areas Hardened running surfaces of sprockets, idlers, rollers, pad links, and teeth contact areas
Components (4) Acoustic travel alarm (forward and reverse) Acoustic travel alarm (forward and reverse)
Components (5) Fully hydraulic, self-adjusting track tensioning system with piston accumulator Fully hydraulic, self-adjusting track tensioning system with piston accumulator
Components (6) Automatic hydraulic retarder valve to prevent over-speed on downhill travel Automatic hydraulic retarder valve to prevent over-speed on downhill travel
Operator's Eye Level - Approximately 24.91 ft 7.6 m
Internal Dimensions of Cab - Length 7.33 ft 2230 mm
Internal Dimensions of Cab - Width 5.33 ft 1625 mm
Internal Dimensions of Cab - Height 6.75 ft 2070 mm
Components (1) Single hydraulically driven HVAC System, with dual system option Single hydraulically driven HVAC System, with dual system option
Components (2) In-floor window with removable grate In-floor window with removable grate
Components (3) Pneumatically cushioned and multi-adjustable comfort seat with heating, cooling, and lumbar support Pneumatically cushioned and multi-adjustable comfort seat with heating, cooling, and lumbar support
Components (4) Independently adjustable seat consoles with integrated joysticks Independently adjustable seat consoles with integrated joysticks
Components (5) Operator Protective Guard (Top Guard) (ISO 10262:1998) Operator Protective Guard (Top Guard) (ISO 10262:1998)
Components (6) Elevated full-size trainer seat with safety belt and laptop desk Elevated full-size trainer seat with safety belt and laptop desk
Components (7) Additional fold-away auxiliary seat with safety belt Additional fold-away auxiliary seat with safety belt
Components (8) Operator Presence switch Operator Presence switch
Components (9) Monitoring system with 254 mm (10 in) touch screen Monitoring system with 254 mm (10 in) touch screen
Components (10) Powered 45 degree access stairway Powered 45 degree access stairway
Components (11) Emergency egress ladder Emergency egress ladder
Components (12) FM/AM radio with USB and AUX input FM/AM radio with USB and AUX input
Components (13) Roller blinds on 3 front windows Roller blinds on 3 front windows
Components (14) 3 cup holders 3 cup holders
Components (15) Cat Electronic Technician service port Cat Electronic Technician service port
Capacity - Grease Container 188 gal (US) 710 l
Type (1) Dual-circuit system with hydraulically driven heavy-duty pumps and electronic time relay control to adjust the pause/lube times Dual-circuit system with hydraulically driven heavy-duty pumps and electronic time relay control to adjust the pause/lube times
Type (2) System failures displayed by monitoring system System failures displayed by monitoring system
Type (3) Grease filters (200 µm) between service station and container as well as directly behind grease pump Grease filters (200 µm) between service station and container as well as directly behind grease pump
Type (4) Main lube system connections include: pivot points of attachment, bucket and cylinders, raceways of swing roller bearing, and 2 greasing pinions for the internal gearing of swing ring Main lube system connections include: pivot points of attachment, bucket and cylinders, raceways of swing roller bearing, and 2 greasing pinions for the internal gearing of swing ring
Shovel attachment with unique TriPower kinematics ensuring the following main features: (1) Automatic roll-back limiter to prevent material spillage; Kinematic assistance to hydraulic forces Automatic roll-back limiter to prevent material spillage; Kinematic assistance to hydraulic forces
Shovel attachment with unique TriPower kinematics ensuring the following main features: (2) Horizontal Automatic constant-angle bucket guidance; Vertical Automatic constant-angle bucket guidance Horizontal Automatic constant-angle bucket guidance; Vertical Automatic constant-angle bucket guidance
Shovel attachment with unique TriPower kinematics ensuring the following main features: (3) Constant boom momentum throughout the entire lift arc; Crowd force assistance Constant boom momentum throughout the entire lift arc; Crowd force assistance
All buckets (FS and BH) are equipped with a wear package consisting of: (1) Special liner material covering main wear areas inside and outside of bucket and lip shrouds between teeth Special liner material covering main wear areas inside and outside of bucket and lip shrouds between teeth
All buckets (FS and BH) are equipped with a wear package consisting of: (2) Wing shrouds on side walls and heel shrouds at bottom edges Wing shrouds on side walls and heel shrouds at bottom edges
Type (1) Catwalks with rails at booms (FS and BH) Catwalks with rails at booms (FS and BH)
Type (2) Guards for shovel cylinders (FS) Guards for shovel cylinders (FS)
Type (3) Pressure-free lowering of boom (FS and BH) and stick (FS) by means of a float valve Pressure-free lowering of boom (FS and BH) and stick (FS) by means of a float valve
Type (4) Service access holes from both sides of boom (FS and BH) and stick (FS) Service access holes from both sides of boom (FS and BH) and stick (FS)
Type (5) Welding procedures allow for internal counter-welding (double prep weld) wherever possible Welding procedures allow for internal counter-welding (double prep weld) wherever possible
Type (6) Booms and sticks are stress-relieved after welding Booms and sticks are stress-relieved after welding
Type (7) Booms and sticks are torsion-resistant, welded box design of high-tensile steel with massive steel castings at pivot areas Booms and sticks are torsion-resistant, welded box design of high-tensile steel with massive steel castings at pivot areas
Type (8) Special wear packages for highly abrasive materials available upon request Special wear packages for highly abrasive materials available upon request
Maximum Crowd Force 494410 lb 2200 kN
Maximum Breakout Force 388780 lb 1730 kN
Maximum Digging Height 51.17 ft 15.6 m
Maximum Digging Reach 54.17 ft 16.5 m
Maximum Digging Depth 9.17 ft 2.8 m
Face Shovel (heaped 2:1) 44.5 yd³ 34 m³
Backhoe (heaped 1:1) 44.5 yd³ 34 m³
Stick Digging Force - ISO 295740 lb 1316 kN
Bucket Digging Force - ISO 274840 lb 1223 kN
Maximum Digging Height 52.83 ft 16.1 m
Maximum Digging Reach 62.33 ft 19 m
Maximum Digging Depth 29.17 ft 8.9 m
Installation Retractable service station installed underneath the engine module and easily accessible from ground. Retractable service station installed underneath the engine module and easily accessible from ground.
Equipped With (1) Quick couplings for: Diesel fuel, Engine coolant - left/right engine, Pump transmission gear oil - left/right engine, Engine oil - left/right engine, Hydraulic oil tank, and grease container Quick couplings for: Diesel fuel, Engine coolant - left/right engine, Pump transmission gear oil - left/right engine, Engine oil - left/right engine, Hydraulic oil tank, and grease container
Equipped With (2) Cat jump-start socket Cat jump-start socket
Equipped With (3) Indicator lights Indicator lights

6060 Standard Equipment

2 x Cat 3512E engines

Cat Powertrain

  • Aftertreatment System (used in highly regulated countries only): -Diesel Oxidation Catalysts (DOCs) -Non-DEF solution
  • Air-to-Air After Cooling (ATAAC)
  • Turbocharger
  • Hydraulically driven radiator fan
  • Electronically controlled fan speed
  • Micro processed engine management
  • Heavy-duty air filters
  • Two-stage fuel filter with series filtration
  • High-capacity water seperator
  • Starting aid -- automatic ether
  • Exhaust manifold and turbo heat shields
  • Dual 24 V electric starters per engine
  • Automatic engine idle shut down
  • Automatic fuel priming

Hydraulics

  • Hydraulic Optimization
  • Operator Assist: Enhanced Motion Control
  • Cat Hydraulic Hose assemblies
  • Pump managing system with: -Electronic load limit control -Flow on demand -Automatic zero flow regulation -Automatic engine rpm reduction -Reduced oil flow at high hydraulic oil or engine temperature
  • Pressure cut-off for main pumps
  • Cooling of pump transmission gear oil
  • Closed loop swing circuit
  • Pressure testing points
  • Full-flow high-pressure filters (100 μm), main pumps
  • High pressure filters (100 μm), closed swing circuit
  • Full-flow filters (10 μm), return circuit
  • Pressure filters swing charge circuit (40 μm)
  • Pressure filters pilot circuit (6 μm)
  • Transmission oil filters (40 μm)
  • Boom float valve (FS and BH)
  • Stick float valve (FS)

Electrical System

  • 6 Maintenance-free batteries
  • Lockable battery isolator switch
  • Lockable starter isolator switch
  • 13 LED high-brightness working flood lights
  • 17 LED service lights
  • 2 acoustic travel alarms -forward and reverse (power module, oil cooler module)
  • 2 electric horns (1 cab module, 1 oil cooler module)

Undercarriage

  • HD tracks with cast double-grouser track pads
  • 1400 mm (4'7") wide track pads
  • HD fixed axle carrier and load rollers
  • HD fixed axle idlers
  • Automatic hydraulic retarder valve
  • Hinged travel motor covers
  • Hardened running surfaces of sprockets, idlers, rollers, pad links, teeth contact areas
  • Fully hydraulic self-adjusting track tensioning system with piston accumulators

Automatic Lubrication System

  • Rectangular grease container (fill via service station)
  • Lubricated pinion in swing ring
  • Grease filters (200 μm)

Operator Environment

  • Single hydraulically driven HVAC system
  • In-floor window with removable grate
  • Pneumatically cushioned and multiadjustable comfort seat with: -Heating and cooling -Lumbar support -2-point safety belt -Head and arm rests -Safety switch for automatic motion shutdown
  • Independently adjustable seat consoles with integrated joysticks
  • Electronic-Hydraulic Servo Control
  • Elevated full-size trainer seat with 2-point safety belt and laptop desk
  • Additional fold-away auxiliary seat with 2-point safety belt
  • Three cup holders
  • FM/AM radio with USB and AUX input
  • Parallel intermittent wiper/washer
  • Roller blinds
  • Monitoring system with 254 mm (10 in) color touchscreen
  • 45° stairway from engine bay to operator cab
  • Powered 45° access stairway
  • Heated mirror on LH side
  • Camera monitoring system (Right and rear cameras, 2 lights, and additional display)
  • Level indicators for length and crosswise inclination
  • Document Storage

Front Attachment

  • Service access holes from both sides in boom and stick (FS and BH)
  • Boom and stick thermally stress relieved after welding
  • Catwalks with rails at boom (FS and BH)
  • Wear Package (as per bucket selection)

Cat Technology

  • Cat Product Link™ Elite (Cellular)
  • Cat MineStar™ Solutions Ready

Service and Maintenance

  • Engine oil exchange interval -- 500 hours
  • Hydraulic oil change interval -10,000 hours
  • Scheduled Oil Sampling (S·O·SSM) ports
  • Retractable ground level service station with quick couplings for: -Diesel fuel -Engine coolant -left/right engines -Pump transmission gear oil -left/right engines -Engine oil -left/right engines -Engine oil extension tanks -Hydraulic oil -Grease -Swing transmission gear oil
  • Cat battery charging connector
  • Indicator lights
  • Cat Electronic Technician service port
  • Dirt wiper at swivel

Safety and Security

  • Emergency stop switches: 2 in cab, 5 in engine module, 1 at ground level service station, 1 pull rope accessible from ground level
  • Operator Protective Guard (Top Guard)
  • All-round safety glass
  • Emergency egress ladder

Maintenance

  • ISO or ANSI decals

6060 Optional Equipment

GENERAL

  • Custom paint

SUPERSTRUCTURE

  • Oil change interval extension for engine oil up to 500 hours, with optional extension to 1,000 hours
  • Rectangular grease container, 710 L (188 gal), filled via service station
  • Various cold-weather options for temperatures below -10°; 400 V, 50 Hz and 208 V, 60 Hz

CAB

  • Dual hydraulically driven HVAC system for redundancy
  • Cab heating
  • Camera monitoring system with two cameras, two lights, and additional display

UNDERCARRIAGE

  • Track pad width 1400 mm (4 ft 7 in)
  • Belly plate for undercarriage protection
  • Additional optional equipment available on request.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • Cat Terrain for Loading

    Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

1 - 8 of 9 Items items
Previous Next

Mine site output depends on efficient loading and hauling. Cat® MineStar™ Terrain for loading makes those operations more productive while providing accurate feedback to key personnel. Terrain for loading is a machine guidance system that delivers real-time data in the cab — on everything from bucket positioning and bench height to ore bodies and volume of material cut and filled. That enables every operator to maximize machine efficiency, leading to better material management, more accurate grades and less rework and wear.

Explore Technology

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the 6060

Start 6060 Tour
close

Media Gallery

6060/6060 FS Hydraulic Shovel

6060

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060/6060 FS Hydraulic Mining Shovels

6060 Backhoe Service

6060/6060 FS Hydraulic Shovel
6060
6060/6060 FS   Hydraulic Mining Shovels
6060/6060 FS   Hydraulic Mining Shovels
6060/6060 FS  Hydraulic Mining Shovels
6060/6060 FS  Hydraulic Mining Shovels
6060/6060 FS Hydraulic Mining Shovels
6060/6060 FS Hydraulic Mining Shovels
6060/6060 FS Hydraulic Mining Shovels
6060 Backhoe Service

6060 Overview

6060 Assembly Animation

TriPower System for Cat® Hydraulic Mining Shovels

Exchangeable Power Module

Hydraulic Optimization

Operator Testimonial

6060 Overview
6060 Assembly Animation
TriPower System for Cat® Hydraulic Mining Shovels
Exchangeable Power Module
Hydraulic Optimization
Operator Testimonial

360 View
360 View
360 View
360 View

See how 6060 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models