CB7 Tandem Vibratory Roller

Tandem Vibratory Rollers CB7

Request A Price Find Dealer

Key Specs

Operating Weight
17615 lb
7990 kg
Standard Compaction Width
59 in
1500 mm
Gross Power
111.5 hp
82 kW

Overview

The CB7 is a 7 ton roller with 1500 mm (59") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials.

Product Specifications for CB7

Operating Weight 17615 lb 7990 kg
Maximum Operating Weight with ROPS 19224 lb 8720 kg
Maximum Operating Weight with Cab 19709 lb 8940 kg
Standard Operating Weight with ROPS 17615 lb 7990 kg
Standard Operating Weight with Cab 18056 lb 8190 kg
Standard Compaction Width 59 in 1500 mm
Maximum Compaction Width 65 in 1670 mm
Travel Speed - Maximum 7.5 mile/h 12 km/h
Static Linear Load 151 lb/in 26.9 kg/cm
Gross Power 111.5 hp 82 kW
Engine Model Cat C4.4 with ACERT Technology Cat C4.4 with ACERT Technology
Overall Length 179 in 4565 mm
Wheel Base 130 in 3300 mm
Height - With ROPS/FOPS 117 in 2980 mm
Overall Width 65 in 1670 mm
Drum Diameter 44 in 1108 mm
Drum Width 59 in 1500 mm
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both
Nominal Amplitude - High 0.026 in 0.64 mm
Nominal Amplitude - Low 0.01 in 0.25 mm
Centrifugal Force per Drum - Maximum 17288 lb 76.9 kN
Centrifugal Force per Drum - Minimum 6789 lb 30.2 kN
Fuel Tank Capacity 55 gal (US) 208 l
Water Spray Tank Capacity 185 gal (US) 700 l

CB7 Optional Equipment

2-Amplitude, 2-Frequency Vibratory System

5-Amplitude Vibratory System

Air Conditioning

Air Suspension Seat w/heat

Bio-Degradeable Oil

Cat Compaction Control

Chip Spreader Ready

Compaction Meter Value

Edge Cutter

Freeze Protection Kit

Halogen Lights

High Ambient Cooling System

High Intensity Discharge Lights

LED Lighting

Machine to Machine Communication

Mirrors

Offset Hitch

Product Link

Recording Module

ROPS/FOPS Cab

Roading Lights

Temperature Gauge

Water Distribution Mats

Warning Beacon

See how CB7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CB7 Tandem Vibratory Roller

CB7 Tandem Vibratory Roller

CB7 Tandem Vibratory Roller
CB7 Tandem Vibratory Roller

Simplified 8 Button Control Panel

Pass Count and Temperature Mapping

Simplified 8 Button Control Panel
Pass Count and Temperature Mapping

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology