Studio Shot

Pin Lock Couplers - Mini Excavator 8 Ton Mini Excavators Manual, Tilting

Request A Price Click for Price

Key Specs

Weight
256.2 lb
116.2 kg
Width
16.9 in
428.1 mm
Length
23.8 in
605.3 mm

Overview

Cat® Pin Lock Couplers are fully compatible with Wain-Roy and Gannon-style buckets.

Product Specifications for 8 Ton Mini Excavators Manual, Tilting

Weight 256.2 lb 116.2 kg
Width 16.9 in 428.1 mm
Length 23.8 in 605.3 mm
Overall Height 22.3 in 566.71 mm
Pin Diameter 1.8 in 45 mm
Machine Class 8 Ton Mini Excavators 8 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed
Tilt Angle Range +/- 90 degrees 90 degrees

See how 8 Ton Mini Excavators Manual, Tilting compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments