Studio Shot

Pin Puller Couplers 450 Backhoe Loader Coupler

Request A Price Click for Price

Key Specs

Weight
260.1 lb
118 kg
Width
12 in
306 mm
Length
21.4 in
543.94 mm

Overview

Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Backhoe Loaders.

Product Specifications for 450 Backhoe Loader Coupler

Weight 260.1 lb 118 kg
Width 12 in 306 mm
Length 21.4 in 543.94 mm
Overall Height 21.1 in 536.48 mm
Pin Diameter 60/60 mm (2.36 in/2.36 in) 60/60 mm (2.36 in/2.36 in)
Machine Class 450 Backhoe Loaders 450 Backhoe Loaders
Interface Type Pin On Pin On

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments