Studio Shot

Compaction Wheels 457 mm (18 in), Pin On, 7-8 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Compaction Width
17.7 in
449 mm
Number of Wheels
3
3
Machine Class
7-8 Ton Mini Excavators
7-8 Ton Mini Excavators

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 457 mm (18 in), Pin On, 7-8 Ton Mini Excavators

Compaction Width 17.7 in 449 mm
Number of Wheels 3 3
Machine Class 7-8 Ton Mini Excavators 7-8 Ton Mini Excavators
Number of Pads 27 27
Weight 1228 lb 557 kg
Overall Length 39.3 in 997 mm
Overall Height 45.9 in 1165 mm
Overall Width 17.7 in 449 mm
Interface Type Pin On Pin On

See how 457 mm (18 in), Pin On, 7-8 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Compacting heavy clay with Cat® Compaction Wheel

Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Cat® Compaction Wheels at Work

Cat® Compaction Wheels Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Compaction Wheels at Work
Cat® Compaction Wheels Overview
An Attachment for Every Job - Cat® Work Tool Attachments