6.8m3 (8.9 yds3) for R1700 and R1700 XE

Bolt Together Bucket 6.8m3 (8.9 yds3) for R1700 and R1700 XE

6.8m3 (8.9 yds3) for R1700 and R1700 XE

Request A Price Find Dealer

Key Specs

Bucket Group Part Number
561-1775
561-1775
Machine Model
R1700 and R1700 XE
R1700 and R1700 XE
Ground Engaging Tool (GET) System
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock

Overview

Bolt-Together Convenience for Shaft Mines

Designed specifically to reduce time and costs associated with transportation, assembly and rework procedures for underground mining, the Cat® bolt-together bucket is the solution to lower repair costs, reduced machine down time and higher machine productivity.

Benefits

Operational Safety

The Cat bolt-together bucket requires no skilled maintenance operators for underground welding, resulting in lowered safety risks and quicker repair times.

Higher Durability

Bucket materials, design and fabrication are specially made for 
the demanding underground environment and abrasive materials 
to be moved.

Modularity Benefits

Buckets are modular design and can be assembled quicker.

Product Specifications for 6.8m3 (8.9 yds3) for R1700 and R1700 XE

Bucket Group Part Number 561-1775 561-1775
Machine Model R1700 and R1700 XE R1700 and R1700 XE
Ground Engaging Tool (GET) System Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock Modular Weld-on, Bolt-on Half Arrow (BOHA), Durilock
Bucket Capacity 8.9 yd³ 6.8 m³
Weight - Base Bucket 9370 lb 4250 kg
Width - Base Bucket 121.9 in 3096 mm
Height - Base Bucket 73.2 in 1860 mm
Depth - Base Bucket 63 in 1600 mm
Weight - Bucket with MWO GET 13591 lb 6165 kg
Width - Bucket with MWO GET 121.9 in 3096 mm
Height - Bucket with MWO GET 77.5 in 1969 mm
Depth - Bucket with MWO GET 105.2 in 2673 mm
Weight - Bucket with BOHA GET 13900 lb 6305 kg
Width - Bucket with BOHA GET 121.9 in 3096 mm
Height - Bucket with BOHA GET 76.9 in 1952 mm
Depth - Bucket with BOHA GET 103.5 in 2630 mm
Weight - Bucket with Durilock D50S GET 14010 lb 6355 kg
Width - Bucket with Durilock D50S GET 121.9 in 3096 mm
Height - Bucket with Durilock D50S GET 76.3 in 1938 mm
Depth - Bucket with Durilock D50S GET 105 in 2668 mm

See how 6.8m3 (8.9 yds3) for R1700 and R1700 XE compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

BTB with BOHA

BTB Photo

BTB with D50S

BTB with BOHA
BTB Photo
BTB with D50S

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 6.8m3 (8.9 yds3) for R1700 and R1700 XE

Start 6.8m3 (8.9 yds3) for R1700 and R1700 XE Tour
close