Studio Shot

Utility Buckets 1730 mm (68 in), Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
68.1 in
1730 mm
Capacity
0.63 yd³
0.48 m³
Weight
569 lb
258 kg

Overview

Designed with a taller back height and longer floor length for lower density materials.

Product Specifications for 1730 mm (68 in), Bolt-On Cutting Edge

Width 68.1 in 1730 mm
Capacity 0.63 yd³ 0.48 m³
Weight 569 lb 258 kg
Height 23.1 in 588 mm
Length 37 in 939 cm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1730 mm (68 in), Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Buckets for Compact Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Buckets for Compact Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1730 mm (68 in), Bolt-On Cutting Edge

View More Offers