Width | 120 in 3059 mm |
Bucket Linkage | Pin-on Pin-on |
GET | K90 K90 |
Number of GET | 8 8 |
Weight | 6449 lb 2925 kg |
Capacity | 6 yd³ 4.6 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 120 in 3059 mm |
Bucket Linkage | Pin-on Pin-on |
GET | K90 K90 |
Number of GET | 8 8 |
Weight | 6449 lb 2925 kg |
Capacity | 6 yd³ 4.6 m³ |
Caterpillar product brochures and other informational documents are available for your growing business.