Studio Shot

Bits 457 mm (18 in) Industrial Bit

Request A Price Click for Price

Key Specs

Type
Industrial Bit
Industrial Bit
Overall Length
48.2 in
1224 mm
Weight
108 lb
49 kg

Overview

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Product Specifications for 457 mm (18 in) Industrial Bit

Type Industrial Bit Industrial Bit
Overall Length 48.2 in 1224 mm
Weight 108 lb 49 kg
Cut Diameter 18 in 457 mm
Compatible Bit Extension 305, 610, 915, 1829 mm (12, 24, 36, 72 in) 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth 6 6

See how 457 mm (18 in) Industrial Bit compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View