Studio Shot

Pallet Forks 1070 mm (42 in), Skid Steer Coupler, Class II

Request A Price Click for Price

Key Specs

Height
36.8 in
934 mm
Width
45.8 in
1164 mm
Weight
211.6 lb
96 kg

Overview

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1070 mm (42 in), Skid Steer Coupler, Class II

Height 36.8 in 934 mm
Width 45.8 in 1164 mm
Weight 211.6 lb 96 kg
Tine Length 42.1 in 1070 mm
Tine Width 3.9 in 100 mm
Tine Height 21.3 in 541 mm
Tine Thickness 1.6 in 40 mm
Tine Weight 97 lb 44 kg
Group Weight 409 lb 186 kg
Operating Weight 410.1 lb 186 kg
Overall Length 52.4 in 1331.9 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1070 mm (42 in), Skid Steer Coupler, Class II compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View